nVent HOFFMAN logo
Image for Thermoelectric Coolers Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Thermoelectric Coolers Indoor/Outdoor

RoHS Flag:

Industry Standards:

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
Description

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

Applications:

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Items
    Catalog Number Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    301031_SKU - - - - - - - - -
    TE090624020 4.84 6.91 -40 131 6.00 24 VDC 178 52 9.06
    TE090624010 5.02 6.94 -40 131 7.80 24 VDC 178 52 9.29
    TE090624011 5.02 6.94 -40 131 7.80 24 VDC 178 52 9.29
    TE121024020 6.02 7.40 -40 131 8.50 24 VDC 321 94 11.81
    TE121024010 6.18 7.43 -40 131 11.00 24 VDC 321 94 12.0
    TE121024011 6.18 7.43 -40 131 11.00 24 VDC 321 94 12.0
    TE121048020 6.02 7.40 -40 131 8.50 48 VDC 321 94 11.81
    TE121048010 6.18 7.43 -40 131 11.00 48 VDC 321 94 12.0
    TE162024020 7.09 7.25 -40 131 14.80 24 VDC 567 166 15.75
    TE162024010 7.35 7.27 -40 131 18.60 24 VDC 567 166 15.93
    TE162024011 7.35 7.27 -40 131 18.60 24 VDC 567 166 15.93
    TE162048020 7.09 7.25 -40 131 14.80 48 VDC 567 166 15.75
    TE162048010 7.35 7.27 -40 131 18.60 48 VDC 567 166 15.93