nVent HOFFMAN logo
Image for TFP Side-Mount Filter Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

TFP Side-Mount Filter Fans

RoHS Flag:

Industry Standards:

UL 508A Component Recognized; File No. E61997 TFP# Models: Type 1 TFP# UL 12 Models: Type 12 CSA certified (fan only) CE
Description

Application:

  • Industrial automation
  • Automotive assembly
  • Package handling equipment
  • Food and beverage process controlls
  • Wind energy systems
  • Features:

  • Cooling Fan Package includes fan, air filter, composite air plenum, finger guard and grille
  • Exhaust Package includes air filter, filter retainer with integral finger guard and grille
  • EMC Upgrade Kit includes a grille standoff collar and a special EMC shielding grille
  • Reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling
  • 24 VDC, 115 VAC and 230 VAC options available
  • Washable foam (Type 1) or disposable (Type 12) filter in fan
  • Dynamically-balanced fan impellers molded from polycarbonate material
  • 4-in. fan is thermally protected and uses permanently-lubricated ball bearings
  • 6- and 10-in. fans have ball bearing construction and split-capacitor motors that are thermally protected to avoid premature failure
  • Fans have lead wires for power connection with ends stripped 1/2 in. (12 mm)
  • All mounting hardware and installation instructions are furnished
  • Specifications:

  • Free airflow from 45 CFM (76 mm cu/hr.) to 215 CFM (365 mm cu/hr.)
  • Maximum operating temperature 158 F / 70 C
  • Engineered for 50,000 hours of continuous operation without lubrication or service (a monthly maintenance schedule is recommended to ensure optimal cooling performance)
  • Finish:

  • Stainless steel grilles have brushed finish
  • ABS composite grille is black
  • Accessories:

  • Aluminum Type 1 and Hi-Density Type 12 Filters
  • EMC Upgrade Kit
  • Grille Options:
  • Stainless Steel
  • Black ABS Plastic
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Items
    Catalog Number CFM Max Max Current (A) Voltage Fahrenheit Max. Weight (lb.)
    TFP424 55 .35 24 VDC 158 4.20
    TFP41 55 .21 100 - 120 VAC 158 4.20
    TFP41SS 55 .21 100 - 120 VAC 158 4.20
    TFP41UL12 25 .21 100 - 120 VAC 158 4.20
    TFP42 55 .11 200 - 250 VAC 158 4.30
    TFP42SS 55 .11 200 - 250 VAC 158 4.30
    TFP42UL12 25 .11 200 - 250 VAC 158 4.30
    TFP624 140 .88 24 VDC 158 5.30
    TFP61 140 .36 100 - 120 VAC 158 5.30
    TFP61SS 140 .36 100 - 120 VAC 158 5.30
    TFP61UL12 60 .36 100 - 120 VAC 158 5.30
    TFP62 140 .18 200 - 250 VAC 158 5.40
    TFP62SS 140 .18 200 - 250 VAC 158 5.40
    TFP62UL12 60 .18 200 - 250 VAC 158 5.40
    TFP101 215 .70 100 - 120 VAC 167 12.00
    TFP101SS 215 .70 100 - 120 VAC 167 12.00
    TFP101UL12 75 .70 100 - 120 VAC 167 12.00
    TFP102 215 .35 200 - 250 VAC 167 11.40
    TFP102SS 215 .35 200 - 250 VAC 167 11.40
    TFP102UL12 75 .35 200 - 250 VAC 167 11.40