Image for TFP Optional Grilles and Replacement Filters from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

TFP Optional Grilles and Replacement Filters (US SPECIFIC)

RoHS Flag:

Description

Description:

Optional grilles offer the choice of stainless steel or black ABS plastic. These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages. Standard replacement filters are washable foam (Type 1) or disposable (Type 12). To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet. Washable aluminum filters are also available. Aluminum filters are compatible with Type 1 systems only. Type 12 air filters are not washable.

Notes:

  • Replacement filter for Type 12 fan package only (models TFF__UL12). For Type 12 exhaust package use replacement filter AFLTRX.
  • Filters fit all fan and exhaust packages according to their size.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Items
    Catalog Number Description Fits Fan and Exhaust Nominal Size Fits Fan and Exhaust Grill Size in.
    TG4SS Brushed stainless steel grille 4 6.29 X 7.31 X .81
    TG4B Black ABS plastic grille 4 6.29 X 7.37 X .81
    AFLTR4 Type 1 filter replacement (5/package) 4
    AFLTR4AL Aluminum filter replacement (5/package) 4
    TFLT4UL12 Type 12 filter replacement (5/package) 4
    TG6SS Brushed stainless steel grille 6 7.80 x 8.81 x .75
    TG6B Black ABS plastic grille 6 7.80 x 8.87 x .49
    AFLTR6 Foam filter replacement (5/package) 6
    AFLTR6AL Aluminum filter replacement (5/package) 6
    TFLT6UL12 UL 12 filter replacement (5/package) 6
    TG10SS Brushed stainless steel grille 10 11.81 x 12.92 x .75
    TG10B Black ABS plastic grille 10 11.81 x 12.99 x .75
    AFLTR10 Foam filter replacement (5/package) 10
    AFLTR10AL Aluminum filter replacement (5/package) 10
    TFLT10UL12 UL 12 filter replacement (5/package) 10