nVent HOFFMAN logo
Image for Easy Swap Adaptor Plenums for Air Conditioners from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Easy Swap Adaptor Plenums for Air Conditioners

RoHS Flag:

Industry Standards:

Maintains NEMA Type 12 rating when properly installed on a Type 12 enclosure. NEMA Type 12 IP 54
Description

Applications:

When existing air conditioners are damaged or have reached end-of-life, EASY SWAP Adaptor Plenums provide a quick and easy means for attaching newer Hoffman® air conditioners to the cut-out left on the enclosure.

Features:

  • No modification of the enclosure required - designed to match the enclosure cut-out and mounting holes of the air conditioner being replaced
  • Plenum design allows for optimum air flow (vs. a flat plate that can block the air intake and air outtake left by the older air conditioner)
  • Gasket included
  • Specifications:

    18 gauge steel

    Finish:

  • Painted to match the standard Hoffman® air conditioner color (light gray)
  • Other colors available upon request
  • Notes:

  • To quickly identify the correct air conditioner and plenum download the spec sheet from the Downloads tab or download the Easy Swap app from Apple App or Google play stores
  • Please contact Customer Service for support in finding an appropriate cross for older Hoffman/McLean models not shown above.
  • Prior to ordering, ensure Adaptor Plenum dimensions do not exceed available space on the enclosure mounting surface.
  • ISC is a registered trademark of ISC Sales, Inc.
  • Kooltronic is a registered trademark of Kooltronic, Inc.
  • Pfannenberg is a registered trademark of Pfannenberg Incorporated
  • Rittal is a registered trademark of Rittal Corporation
  • Adaptor Plenums for Rittal are not suitable for replacing partial-recessed or fully-recessed mounted air conditioners.
  • Thermal Edge is a registered trademark of Thermal Edge, Inc.
  • Items
    Catalog Number Air Conditioner Manufacturer To Replace Height (in.) Width (in.) Depth (in.)
    PLM13N17 Hoffman/Mclean 17.65 14.25 1.50
    PLM28N17 Hoffman/Mclean 28.5 17.00 1.50
    PLM28G28 Hoffman/Mclean 28.5 17.00 1.50
    PLM33N28 Hoffman/Mclean 34.31 12.00 1.50
    PLM36N36 Hoffman/Mclean 38.75 15.00 1.50
    PLM52G52 Hoffman/Mclean, Kooltronic, Pfannenberg 52.56 17.03 1.50
    PLT29G28 Hoffman/Mclean 28.5 17.00 1.50
    PLHC52G57 Hoffman/Mclean 57.6 22.97 1.50
    PLKTN17 ISC 19.0 12.00 1.50
    PLRN28 ISC, Kooltronic, Rittal, Thermal Edge 29.0 11.50 1.50
    PLKTN28 ISC, Kooltronic, Thermal Edge 33.25 12.25 1.50
    PLPN36 ISC, Pfannenberg, Thermal Edge 36.5 12.00 1.50
    PLKG28 Kooltronic 36.87 19.13 1.50
    PLRG28 Kooltronic, Pfennenberg, Rittal 37.4 16.97 1.50
    PLKG52 Kooltronic 52.56 19.13 1.50
    PLR1N17 Rittal 21.65 13.00 1.50
    PLRM13 Rittal 20.67 13.38 1.50
    PLR2N17 Rittal 21.65 12.00 1.50
    PLRG52 Rittal 61.13 17.13 1.50
    PLRN36 Rittal 38.0 15.75 1.50
    PLHC52T53 Hoffman/Mclean 52.85 23.00 1.50
    PL17N21 Hoffman/Mclean 20.87 12.00 1.50
    PLM13N16 Hoffman/Mclean 17.65 14.25 2.62
    PL17N21SS Hoffman/Mclean 20.87 12.00 1.50
    PLCR23N21 Hoffman/Mclean 23.0 10.00 1.50
    PLCR23N21SS Hoffman/Mclean 23.0 10.00 1.50