nVent HOFFMAN logo
Image for Genesis Top-Mount Indoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Genesis Top-Mount Indoor

RoHS Flag:

Industry Standards:

UL/cUL Listed; Type 12; File No. SA6453 UR/cUR Recognized Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure. UR/cUR Recognized on select models, reference performance data tables. CE EAC
Description

Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • Ideal for use where there is little or no clearance around the enclosure
  • Features:

  • Robust reciprocating compressor
  • R134a and R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single-phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Electro-Mechanical Thermostat
  • Surge Suppressor
  • Condensate Management System On MHB11 models
  • Finish:

  • RAL 7042 gray, semi-gloss powder-coat paint standard
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package, Consult the factory for availability and catalog number
  • Items
    Catalog Number Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    MHB110216G306 17.00 21.08 50 125 9.0 90 100 - 120 VAC 2200 645 10.25
    MHB110246G400 17.00 21.08 50 125 2.5 110 400 - 460 VAC 2200 645 10.25
    MHB110416G307 17.00 21.08 50 125 13.6 108 100 - 120 VAC 4000 1172 10.25
    MHB110426G306 17.00 21.08 50 125 7.5 108 200 - 250 VAC 4000 1172 10.25
    MHB110446G400 17.00 21.08 50 125 4.1 128 400 - 460 VAC 4000 1172 10.25
    MHB110226G306 17.00 21.08 50 125 4.6 90 200 - 250 VAC 2200 645 10.25
    HB160816G040 17.00 25.19 50 125 20.4 145 100 - 120 VAC 8000 2344 15.25
    HB160826G040 17.00 25.19 50 125 9.3 145 200 - 250 VAC 8000 2344 15.25
    HB160846G040 17.00 25.19 50 125 4.7 170 400 - 460 VAC 8000 2344 15.25