Image for Filter Box Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Filter Box Fans (US SPECIFIC)

RoHS Flag:

Industry Standards:

UL Recognized Motor CSA Certified Motor
Description

Applications:

Thermal filter boxes are high volume air movers that require minimal enclosure space. Repositionable mounting ears allow the fans to be mounted internally or externally, and used for either intake or exhaust.

Features:

  • Inlet Guard
  • Outlet Guard
  • Power Cord
  • 5-15 plug available on catalog numbers ending with "M" only
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115 VAC
  • 50/60Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Items
    Catalog Number A in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    1RB80 10.13 1RB80 Model 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    1RB80M 10.13 1RB80 Model w/Aluminum Filter 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    1RB100 13.38 1RB100 Model 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    1RB100M 13.38 1RB100 Model w/Aluminum Filter 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    1RB120 16.38 1RB120 Model 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00
    1RB120M 16.38 1RB120 Model w/Aluminum Filter 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00
    Documents