Image for Two-Door with Floor Stands, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Two-Door with Floor Stands, Type 4X

Bulletin Number:

  • A4SL
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Description

    This two-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and water treatment facilities.

    Application:

    This two-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and water treatment facilities.

    Specifications:

  • 12 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Backs are 10 or 12 gauge stainless steel with x-form stiffeners
  • Removable centerpost for easy panel installation
  • Panel supports
  • Stainless steel screws and clamps on three sides of each door assure water-tight seal
  • Rolled lip around entire door opening excludes liquids and contaminants
  • Heavy-gauge stainless steel continuous hinge
  • Data pocket is high-impact thermoplastic
  • 12-in. (305-mm) floor stands are bolted onto enclosure
  • Hasp and staple for padlocking
  • Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
  • Collar studs provided for mounting optional panels
  • External hardware manufactured of Type 316 stainless steel
  • Bonding provision on doors; gounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Type 316L stainless steel lifting eyes
  • Finish:

    Enclosures are unpainted. Front, sides, top and back have smooth #4 brushed finish. Optional mild steel panels are painted white. Optional conductive panels are available.

    Accessories:

  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Items
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Clamps Panel Stainless Steel Type
    A62H4812SSLP 62.06 48.06 12.06 56.00 x 44.00 A60P48G 16 A60P48 304
    A62H4812SS6LP 62.06 48.06 12.06 56.00 x 44.00 A60P48G 16 A60P48 316L
    A62H6012SSLP 62.06 60.06 12.06 56.00 x 56.00 A60P60G 16 A60P60 304
    A62H6012SS6LP 62.06 60.06 12.06 56.00 x 56.00 A60P60G 16 A60P60 316L
    A74H6012SSLP 74.06 60.06 12.06 68.00 x 56.00 A72P60G 18 A72P60 304
    A74H6012SS6LP 74.06 60.06 12.06 68.00 x 56.00 A72P60G 18 A72P60 316L
    A74H7212SSLP 74.06 72.06 12.06 68.00 x 68.00 A72P72G 18 A72P72 304
    A74H7212SS6LP 74.06 72.06 12.06 68.00 x 68.00 A72P72G 18 A72P72 316L
    A74H7224SSLP 74.06 72.06 24.06 68.00 x 68.00 A72P72G 18 A72P72 304
    A74H7224SS6LP 74.06 72.06 24.06 68.00 x 68.00 A72P72G 18 A72P72 316L
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.