Image for InLine Landscape, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InLine Landscape, Type 4X

Bulletin Number:

  • A54S
  • Material:

  • Stainless Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Description

    <p>Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.</p>

    Applications:

    When applications require mounting electrical components the full width of the enclosure, the landscape orientation of this aesthetic InLine Enclosure makes this possible. The full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    Specifications:

  • 14 gauge Type 304 stainless steel body; 16 gauge Type 304 stainless steel door
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Mounting brackets are spot-welded to top and bottom of enclosure
  • Mounting brackets have predrilled mounting holes; customer-specific location holes can be drilled for mounting flexibility
  • Seamless foam-in-place gasket
  • M6 ground stud with base flange on body; M6 bonding provision with base flange on door
  • Furnished hardware kit includes panel mounting screws and grounding hardware
  • Hinged door with removable hinge pins and self-grounding quarter-turn latch system with double seal
  • Door opens 180 degrees
  • Window door models include 3/16-in. (4.8-mm) clear polycarbonate window mounted flush with door surface
  • Finish:

    Type 304 stainless steel with #4 brushed finish. Back is not brushed.

    Accessories:

  • Wing Knob Latch
  • Mounting Bracket Kit
  • Grounding Kit
  • Lock Inserts
  • DIN3 Type Rail
  • DIN Rail or Panel-Mounting Brackets
  • Items
    Catalog Number A in. B in. C in. Panel Clear Space Above Panel in. DIN Rail or Panel Mounting Bracket Enclosure B in. Mtg. Holes in. Mtg. Studs J in. Solid or Window Cover Enclosure Conductive DIN Rail Window N in.
    LHC233116SS 9.06 12.2 6.1 LP2331 5.51 LMK23 12.21 11.08 10.45 Solid Cover LP2331G LDR3P31 -
    LHC234616SS 9.06 18.11 6.1 LP2346 5.51 LMK23 18.11 16.99 16.36 Solid Cover LP2346G LDR3P46 -
    LHC236016SS 9.06 23.62 6.1 LP2360 5.51 LMK23 23.62 22.50 21.88 Solid Cover LP2360G LDR3P60 -
    LHC237716SS 9.06 30.31 6.1 LP2377 5.51 LMK23 30.32 29.19 28.57 Solid Cover LP2377G LDR3P77 -
    LHC239316SS 9.06 36.61 6.1 LP2393 5.51 LMK23 36.42 35.29 34.67 Solid Cover LP2393G LDR3P93 -
    LWC233116SS 9.06 12.2 6.1 LP2331 5.51 LMK23 12.21 11.08 10.45 Window Cover LP2331G LDR3P31 10.20
    LWC234616SS 9.06 18.11 6.1 LP2346 5.51 LMK23 18.11 16.99 16.36 Window Cover LP2346G LDR3P46 16.11
    LWC236016SS 9.06 23.62 6.1 LP2360 5.51 LMK23 23.62 22.50 21.88 Window Cover LP2360G LDR3P60 21.62
    LWC237716SS 9.06 30.31 6.1 LP2377 5.51 LMK23 30.32 29.19 28.57 Window Cover LP2377G LDR3P77 28.31
    LWC239316SS 9.06 36.61 6.1 LP2393 5.51 LMK23 36.42 35.29 34.67 Window Cover LP2393G LDR3P93 34.42
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.