nVent HOFFMAN logo
Image for Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X

Bulletin Number:

  • PB1S
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Description

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Applications:

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Specifications:

  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Enclosures 8.50 x 4.00 x 4.75 in. (216 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Bonding provision on door; grounding nut on body
  • Oil-resistant gasket
  • Finish:

    Covers and sides of body have a smooth #4 brushed finish.

    Accessories:

  • Industrial Corrosion Inhibitors, page 1248
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Items
    Catalog Number A in. B in. C in. K in. F in. M in. V in. T in. Overall L x W in. Mounting G x H in. Y in. Cover Gauge Body Gauge Holes
    E1PBGXSS 4 4 4.75 2.00 3.75 4.18 5.00 3.75 5.00 x 4.22 4.50 x 3.13 16 16 1
    E2PBGXSS 6 4 4.75 4.00 3.75 6.18 5.00 3.75 7.00 x 4.22 6.50 x 3.13 1.98 16 14 2
    E3PBGXSS 8 4 4.75 6.00 3.75 8.18 5.00 3.75 9.00 x 4.22 8.50 x 3.13 1.86 16 14 3
    E4PBGXSS 10 4 4.75 8.00 3.75 10.18 5.00 3.75 11.00 x 4.22 10.50 x 3.13 1.73 16 14 4
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.