nVent HOFFMAN logo
Image for Stainless Steel Consolets, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel Consolets, Type 12

Bulletin Number:

  • C5S
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 12, 13; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12, 13; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 IEC 60529, IP65
    Description

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Description:

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces. Have a custom project? Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Finish:

    Cover and sides of body have smooth #4 brushed finish

    Specifications:

  • Bonding provision on door
  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Cover attached with continuous hinge
  • Oil-resistant gasket
  • Captivated cover screws thread into sealed wells
  • Accessories:

    Industrial Corrosion Inhibitors, Steel and Stainless Steel Window Kits
    Items
    Catalog Number A in. B in. C in. K in. L in. E in. H in. N in. J in.
    C8C8SS 8 8 7.09 7.50 6.62 5.62 8.28 7.44 -
    C8C12SS 8 12 7.09 11.50 6.62 5.62 8.28 7.44 12.28
    C8C16SS 8 16 7.09 15.50 6.62 5.62 8.28 7.44 16.28
    C8C20SS 8 20 7.09 19.50 6.62 5.62 8.28 7.44 20.28
    C12C12SS 12 12 9.09 11.50 10.62 7.62 12.28 10.91 -
    C12C16SS 12 16 9.09 15.50 10.62 7.62 12.28 10.91 16.28
    C12C20SS 12 20 9.09 19.50 10.62 7.62 12.28 10.91 20.28
    C12C24SS 12 24 9.09 23.50 10.62 7.62 12.28 10.91 24.28
    C16C16SS 16 16 11.09 15.50 14.62 9.62 16.28 14.38 -
    C16C20SS 16 20 11.09 19.50 14.62 9.62 16.28 14.38 20.28
    C16C24SS 16 24 11.09 23.50 14.62 9.62 16.28 14.38 24.28
    C16C30SS 16 30 11.09 29.50 14.62 9.62 16.28 14.38 30.28
    C16C36SS 16 36 11.09 35.50 14.62 9.62 16.28 14.38 36.28
    C20C20SS 20 20 13.09 18.62 - 11.62 20.28 17.84 -
    C20C24SS 20 24 13.09 22.62 18.62 11.62 20.28 17.84 24.28
    C20C30SS 20 30 13.09 28.62 18.62 11.62 20.28 17.84 30.28
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.