nVent HOFFMAN logo
Image for Concept EMC, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept EMC, Type 4X

Bulletin Number:

  • CWSEM
  • RoHS Flag:

    Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66
    Description

    <p></p>

    Accessories:

  • Handles
  • Industrial Corrosion Inhibitors
  • Lock Inserts
  • Industrial Corrosion Inhibitors
  • Concept Panels
  • Handles
  • Lock Inserts
  • Applications:

    Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • Manufactured from 18, 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Easy-to-remove clip-style hinge pins
  • Removable corner formed door
  • Seamless foam-in-place gasket adjacent to spring finger EMC gasket
  • Quarter-turn latches with flush slotted insert
  • Self-grounding latch system with double seal
  • Integral body grounding stud
  • Furnished hardware kit includes panel mounting nuts, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Notes:

    Purchase panels separately.
    Items
    Catalog Number A in. B in. C in. Panel Size D x E in. J in. Conductive Panel Mounting G x H in. Panel Body Gauge Door Gauge Latches Qty.
    CSD12126EMCSS 12 12 6 10.20 x 10.20 6 CP1212G 10.50 x 10.50 CP1212 18 16 1
    CSD16126EMCSS 16 12 6 14.20 x 10.20 8 CP1612G 14.50 x 10.50 CP1612 18 16 1
    CSD16166EMCSS 16 16 6 14.20 x 14.20 8 CP1616G 14.50 x 14.50 CP1616 18 16 1
    CSD20166EMCSS 20 16 6 18.20 x 14.50 10 CP2016G 18.50 x 14.50 CP2016 18 16 1
    CSD16208EMCSS 16 20 8 18.20 x 14.20 8 CP2016G 14.50 x 18.50 CP2016 18 16 1
    CSD24208EMCSS 24 20 8 22.20 x 18.20 12 CP2420G 22.50 x 18.50 CP2420 18 16 1
    CSD24248EMCSS 24 24 8 22.20 x 22.20 5 CP2424G 22.50 x 22.50 CP2424 16 14 2
    CSD30248EMCSS 30 24 8 28.20 x 22.20 5 CP3024G 28.50 x 22.50 CP3024 16 14 2
    CSD36308EMCSS 36 30 8 34.20 x 28.20 5 CP3630G 34.50 x 28.50 CP3630 16 14 2
    CSD242412EMCSS 24 24 12 22.20 x 22.20 5 CP2424G 22.50 x 22.50 CP2424 16 14 2
    CSD362412EMCSS 36 24 12 34.20 x 22.20 5 CP3624G 34.50 x 22.50 CP3624 16 14 2
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.