nVent HOFFMAN logo
Image for Raised Cover with Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Raised Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • Material:

  • Fiberglass
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Description

    <p>Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.</p>

    Applications:

    Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping raised solid- and window-covers
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Finish:

    Fiberglass material is RAL 7035 light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Items
    Catalog Number A in. B in. C in. No. of latches Window Size M x N in. D in. F in. G in. H in. I in. J in. K in. L in. P in. Q in. W in. Steel Panel Aluminum Panel Panel Size in.
    RHJB1008HWPL1LG 9.7 7.71 5.91 1 8.00 x 6.00 6.86 6.49 10.75 6.00 11.51 4.50 3.15 11.22 8.25 6.25 9.22 A10P8 A10P8AL 8.75 x 6.88
    RHJB1210HWPL2LG 11.68 9.69 6.16 2 10.00 x 8.00 7.05 6.73 12.75 6.00 13.51 4.66 3.15 13.22 10.25 8.25 11.22 A12P10 A12P10AL 10.75 x 8.88
    RHJB1412HWPL2LG 13.62 11.62 7.24 2 12.00 x 10.00 8.13 7.81 14.75 10.00 15.50 5.63 3.25 15.32 12.25 10.25 13.22 12.75 x 10.88 324 x 276 A14P12
    RHJB1614HWPL2LG 15.62 13.62 7.24 2 14.00 x 12.00 8.13 7.81 16.75 12.00 17.51 5.63 3.25 17.22 14.25 12.25 15.22 A16P14 A16P14AL 14.75 x 12.88
    RHJ1008HWPL1LG 9.7 7.71 5.91 1 --- 6.86 6.49 10.75 6.00 11.51 4.50 3.15 11.22 8.25 6.25 9.22 A10P8 A10P8AL 8.75 x 6.88
    RHJ1210HWPL2LG 11.68 9.69 6.16 2 --- 7.05 6.73 12.75 6.00 13.51 4.66 3.15 13.22 10.25 8.25 11.22 A12P10 A12P10AL 10.75 x 8.88
    RHJ1412HWPL2LG 13.62 11.62 7.24 2 --- 8.13 7.81 14.75 10.00 15.51 5.63 3.25 15.22 12.25 10.25 13.22 A16P14 A16P14AL 12.75 x 10.88
    RHJ1614HWPL2LG 15.62 13.62 7.24 2 --- 8.13 7.81 16.75 12.00 17.51 5.63 3.25 17.22 14.25 12.25 15.22 A16P14 A16P14AL 14.75 x 12.88
    RHJ1816HWPL2LG 17.48 15.77 9.44 2 --- 10.25 10.01 18.74 12.00 19.51 7.76 3.25 19.22 16.25 14.25 17.22 A18P16 A18P16AL 16.75 x 14.88
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.