nVent HOFFMAN logo
Image for QLine I, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

QLine I, Type 4X

Bulletin Number:

  • Q41
  • Material:

  • ABS
  • Polycarbonate
  • RoHS Flag:

    Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66 ABS Enclosure NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Description

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Applications:

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCI series and ABS for ABI series
  • Opaque and clear covers are impact-resistant polycarbonate for PCI; opaque covers are ABS for ABI series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable-depth panel kit
  • Screws provided for mounting optional panel
  • Optional extension rings are molded polycarbonate
  • Cover includes a molded-in hole for wire lead
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Screw Cover Enclosures have easy-to-remove covers attached to body with strong, durable polyamide cross-point cover screws.
  • Enclosures with Quick-Release Latches have polycarbonate hinges and polyester latches with a padlock provision.
  • Finish:

    Polycarbonate and ABS enclosure material is RAL 7035 light-gray inside and out. Optional panels are plated steel.

    Accessories:

  • Brass Insert Kit
  • Cover Screw Kit
  • Extension Rings
  • Hardware Kit
  • H2Omit Vent Drains, Type 4X
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Panel Depth Fitting
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels and extension rings separately.
  • Items
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. R in. T in. P in. Mounting G x H in. Y in. U in. Panel Cover Style External Dim's L x W in. Extension Ring Q in. S in. Z in. Cover Type
    Q202018PCICC 7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - - -
    Q202013PCI 7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI 5.91 5.51 3.94 -
    Q202013PCICC 7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q302013PCI 11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q302013PCICC 11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q303013PCI 11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q303013PCICC 11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q402013PCI 15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q402018PCICC 15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q402013PCICC 15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q403013PCI 15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q403018PCICC 15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q603013PCI 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q603013PCICC 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q604013PCI 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q604013PCICC 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q202018PCI 7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q302018PCI 11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q302018PCICC 11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q303018PCI 11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q303018PCICC 11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q402018PCI 15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q403018PCI 15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q403013PCICC 15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q603018PCI 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q603018PCICC 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q604018PCI 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q604018PCICC 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q202013PCIQRR 7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR Latch
    Q202013PCIQRCCR 7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR Latch
    Q302013PCIQRR 7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    Q302013PCIQRCCR 7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    Q402013PCIQRR 7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    Q402013PCIQRCCR 7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    Q303013PCIQRR 11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR Latch
    Q303013PCIQRCCR 11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR Latch
    Q403013PCIQRR 11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    Q403013PCIQRCCR 11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    Q603013PCIQRR 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    Q603013PCIQRCCR 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    Q604013PCIQRR 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    Q604013PCIQRCCR 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    Q202018PCIQRR 7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR Latch
    Q202018PCIQRCCR 7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR Latch
    Q302018PCIQRR 7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    Q302018PCIQRCCR 7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    Q402018PCIQRR 7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    Q402018PCIQRCCR 7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    Q303018PCIQRR 11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR Latch
    Q303018PCIQRCCR 11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR Latch
    Q403018PCIQRR 11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    Q403018PCIQRCCR 11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    Q603018PCIQRR 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.25 19.69 QR Latch
    Q603018PCIQRCCR 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    Q604018PCIQRR 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.28 19.69 QR Latch
    Q604018PCIQRCCR 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    Q202013ABI 7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q202013ABICC 7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q302018ABI 11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q302018ABICC 7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q402013ABI 15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q402013ABICC 7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q303013ABI 11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q303013ABICC 11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q403013ABI 15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q403013ABICC 11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q603013ABI 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    Q603013ABICC 11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    Q604013ABI 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q604013ABICC 15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q202018ABI 7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q202018ABICC 7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    Q302013ABI 11.81 7.87 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q302013ABICC 7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    Q402018ABI 15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q402018ABICC 7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    Q303018ABI 11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q303018ABICC 11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    Q403018ABI 15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q403018ABICC 11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    Q603018ABI 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q603018ABICC 11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    Q604018ABI 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Q604018ABICC 15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.