nVent HOFFMAN logo
Image for Flat Cover with Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Flat Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes
    Description

    <p>Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.</p>

    Applications:

    Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping solid- and window-cover models are available
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Items
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. Window Size M x N in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Material
    HJ606HWPL1LG 5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 Fiberglass
    HJ806HWPL1LG 7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 4.88 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 Fiberglass
    HJ1008HWPL1LG 9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 Fiberglass
    HJ1210HWPL2LG 11.68 9.69 4.62 1.75 13.23 5.42 5.20 12.75 8.00 10.75 x 8.88 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 Fiberglass
    HJ1412HWPL2LG 13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 5.63 13.29 12.26 10.24 A14P12AL A14P12 15.51 2 Fiberglass
    HJ1614HWPL2LG 15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 Fiberglass
    HJ1816HWPL2LG 17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 Fiberglass
    HJB606HWPL1LG 5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.00 x 4.00 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 Fiberglass
    HJB806HWPL1LG 7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 1.88 6.00 x 4.00 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 Fiberglass
    HJB1008HWPL1LG 9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 8.00 x 6.00 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 Fiberglass
    HJB1210HWPL2LG 11.68 9.69 4.62 1.75 13.23 5.42 5.20 12.75 8.00 10.78 x 8.88 10.00 x 8.00 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 Fiberglass
    HJB1412HWPL2LG 13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 12.00 x 10.00 5.63 13.29 12.26 10.24 A14P12AL A14P12 15.51 2 Fiberglass
    HJB1614HWPL2LG 15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 14.00 x 12.00 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 Fiberglass
    HJB1816HWPL2LG 17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 16.00 x 14.00 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 Fiberglass
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.