nVent HOFFMAN logo
Image for ProLine ConnecTek Communications (Patch) Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine ConnecTek Communications (Patch) Cabinet

Bulletin Number:

  • DPVD
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Finish:

    Pretreated steel coated with RAL 9005 black textured, low gloss polyester powder paint. Other finishes available - contact Hoffman Customer Service.

    Application:

    The ProLine ConnecTek Network Communication/Patch Cabinets feature two vertical cable managers in the front of the cabinet and two rear cable managers for maximum cable routing and support. Cabinets are available in two widths to accommodate high-density cables, patch cords and networking equipment.

    Specifications:

  • 16 or 14 gauge steel doors, sides and cover
  • Welded 12 gauge steel frame
  • Rack angles have tapped holes with EIA 310-D spacing
  • Open bottom with integral bolt-down brackets
  • Features:

  • Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
  • Fully perforated top, front door and rear doors allow maximum air movement around cables, patch panels and other network equipment; conforms to server manufacturer open space requirements
  • Includes front cable manager with covers and rear open cable managers to support and route cable. See Cable/Power Management for cable manager specifications.
  • Cable managers included with 700-mm wide cabinet: Front - PVF207; Rear - PRBTD205
  • Cable managers included with 800-mm wide cabinet: Front - PVF208; Rear - PRBTD2010
  • Models without sides fit together quickly for easy installation in ganged applications; can be ganged with server cabinets or with additional Hoffman patch cabinets
  • Three-point locking pushbutton swing handle on front door provides easy but controlled access. Two keys included.
  • Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
  • Two sets of tapped 19-in. rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Twenty 10-32 screws are included
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg) A cabinet has a static load when:
  • it is in its final, permanent, fully secured location, and
  • its load is uniformly applied to the two sets of rack-mounting angles
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • Items
    Catalog Number A in. B in. C in. Rack Units Sides Additional Tapped Hole Rack Angle Additional Square Hole Rack Angle
    PNC20711BNS 78.37 27.52 43.28 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20712B 78.37 27.85 47.22 42 With sides PRA1920TPL1 PRA1920THL1
    PNC20712BNS 78.37 27.52 47.22 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC2089B 78.37 31.8 34.4 42 With sides PRA1920TPL1 PRA1920THL1
    PNC2089BNS 78.37 31.46 35.4 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20810B 78.37 31.8 39.34 42 With sides PRA1920TPL1 PRA1920THL1
    PNC20810BNS 78.37 31.46 39.34 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20811B 78.37 31.8 43.28 42 With sides PRA1920TPL1 PRA1920THL1
    PNC20811BNS 78.37 31.46 43.28 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20812B 78.37 31.8 47.22 42 With sides PRA1920TPL1 PRA1920THL1
    PNC20812BNS 78.37 31.46 47.22 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC2189B 85.0787 31.7416 35.3934 45 With sides PRA1921TPL1 PRA1921THL1
    PNC21810B 85.0787 31.7416 39.3304 45 With sides PRA1921TPL1 PRA1921THL1
    PNC21811B 85.0787 31.7416 43.2674 45 With sides PRA1921TPL1 PRA1921THL1
    PNC21812B 85.0787 31.7416 47.2044 45 With sides PRA1921TPL1 PRA1921THL1
    PNC2489B 94.9213 31.7416 35.3934 51 With sides PRA1924TPL1 PRA1924THL1
    PNC24810B 94.9213 31.7416 39.3304 51 With sides PRA1924TPL1 PRA1924THL1
    PNC24811B 94.9213 31.7416 43.2674 51 With sides PRA1924TPL1 PRA1924THL1
    PNC24812B 94.9213 31.7416 47.2044 51 With sides PRA1924TPL1 PRA1924THL1
    PNC2079B 78.37 27.85 35.4 42 With sides PRA1920TPL1 PRA1920THL1
    PNC2079BNS 78.37 27.52 35.4 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20710B 78.37 27.85 39.34 42 With sides PRA1920TPL1 PRA1920THL1
    PNC20710BNS 78.37 27.52 39.34 42 Without sides PRA1920TPL1 PRA1920THL1
    PNC20711B 78.37 27.85 43.28 42 With sides PRA1920TPL1 PRA1920THL1
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.