Image for ComLine OSP Package, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ComLine OSP Package, Type 4X

Bulletin Number:

  • DCOM
  • Material:

  • Aluminum
  • RoHS Flag:

  • No
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19 in. spacing for rack equipment Meets BICSI TDMM, Tenth Edition, Chapter 7, Telecommunication Enclosures (TE) Cabinet is RoHS compliant NEBS is a trademark of Telcordia
    Description

    <p></p>

    Finish:

    RAL 7035 light-textured low-gloss polyester urethane powder coating over iron-phosphate-treated surface. Custom finishes available: consult your local Hoffman sales office.

    Application:

    A complete, off-the-shelf package for 19-in. rack equipment, lightweight ComLine OSP Wall-Mount Cabinets are constructed of corrosion-resistant aluminum with a foam-in-place gasket that secures and protects sensitive equipment in outdoor applications. Available with or without back-up battery compartment.

    Specifications:

  • Rack angles have EIA universal standard square hole spacing
  • Eighth-inch thick, depending on cabinet size
  • Seams continuously welded and ground smooth for a finished appearance
  • Body includes studs for ground bar and rear mounting studs for wood panel
  • Features:

  • Solar shield helps keep enclosure interior cool when cabinet is installed outdoors and directs liquids away from cabinet opening; can be removed for indoor installations
  • Foam-in-place gasket provides environmental seal
  • Padlocking L-Handle provides a tight, secure door seal
  • Doorstop holds door in place during service for easier and faster maintenance
  • Heavy-duty hinged door is easily removed to facilitate equipment installation and removal. Maximum door load 50 lb. (22.7 kg)
  • Rack angles adjustable front-to-rear of cabinet
  • Gland plates available with cutouts that fit Hoffman T15, T20 and CR23 air conditioners and Hoffman XR20 and XR29 heat exchangers (Indoor use only)
  • Radius corners on cabinet eliminate sharp edges
  • Stainless steel fasteners resist corrosion to maintain professional appearance
  • Pole mounting kits available for all sizes
  • Pad mounting plinth available for 600mm deep cabinets
  • Battery compartment has front vented captivated door.
  • Note – SR20 and SR2 are for indoor use only.
  • Items
    Catalog Number A in. B in. C in. P in. Rack Units Description
    ECL606050P 23.62 23.62 19.68 17.47 12 Without battery compartment
    ECL906050P 35.43 23.62 19.68 30.47 18 Without battery compartment
    ECL907060P 35.43 27.56 23.62 30.47 18 Without battery compartment
    ECL1207060P 47.24 27.56 23.62 30.47 25 Without battery compartment
    ECL606050PB 38.62 23.62 19.69 - 12 With battery compartment
    ECL906050PB 50.43 23.62 19.69 - 18 With battery compartment
    ECL907060PB 50.43 27.56 23.62 - 18 With battery compartment
    ECL1207060PB 62.24 27.56 23.62 - 25 With battery compartment
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.