Image for ProLine Solid Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Solid Covers

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    Use a Solid Cover on the front or rear of the enclosure frame as a substitute for a door. Solid covers attach to the enclosure frame with semi-flush screws and include hangers for easy alignment of cover screws. Covers are painted RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC covers are finished with paint over plated surfaces. They include a foam-in-place urethane gasket and two ground studs. Mounting hardware is included.
    Items
    Catalog Number A in. B in. Gauge H x W mm H x W in. Cover Type Fits Frame A x B Use on Opening
    PCS76 27.56 23.62 16 639 x 592 25.16 x 23.31 Steel 700 x 600 -
    PCS76HF2 27.56 23.62 16 639 x 592 25.16 x 23.31 EMC 700 x 600 -
    PCS76SS 27.56 23.62 16 639 x 592 25.16 x 23.31 Stainless Steel 700 x 600 -
    PCS78 27.56 31.5 14 639 x 792 25.16 x 31.18 Steel 700 x 800 -
    PCS78HF2 27.56 31.5 14 639 x 792 25.16 x 31.18 EMC 700 x 800 -
    PCS78SS 27.56 31.5 14 639 x 792 25.16 x 31.18 Stainless Steel 700 x 800 -
    PCS126 47.24 23.62 16 1139 x 592 44.84 x 23.31 Steel 1200 x 600 -
    PCS128 47.24 31.5 16 1139 x 792 44.84 x 31.18 Steel 1200 x 800 -
    PCS146 55.12 23.62 16 1339 x 592 52.72 x 23.31 Steel 1400 x 600 -
    PCS146HF2 55.12 23.62 16 1339 x 592 52.72 x 23.31 EMC 1400 x 600 -
    PCS146SS 55.12 23.62 16 1339 x 592 52.72 x 23.31 Stainless Steel 1400 x 600 -
    PCS148 55.12 31.5 14 1339 x 792 52.72 x 31.18 Steel 1400 x 800 -
    PCS148HF2 55.12 31.5 14 1339 x 792 52.72 x 31.18 EMC 1400 x 800 -
    PCS148SS 55.12 31.5 14 1339 x 792 52.72 x 31.18 Stainless Steel 1400 x 800 -
    PCS166 62.99 23.62 16 1539 x 592 60.59 x 23.31 Steel 1600 x 600 -
    PCS166SS 62.99 23.62 16 1539 x 592 60.59 x 23.31 Stainless Steel 1600 x 600 -
    PCS168 62.99 31.5 14 1539 x 792 60.59 x 31.18 Steel 1600 x 800 -
    PCS184 70.87 15.75 16 1739 x 392 68.46 x 15.43 Steel 1800 x 400 Rear
    PCS186 70.87 23.62 16 1739 x 592 68.46 x 23.31 Steel 1800 x 600 -
    PCS186HF2 70.87 23.62 16 1739 x 592 68.46 x 23.31 EMC 1800 x 600 -
    PCS186SS 70.87 23.62 16 1739 x 592 68.46 x 23.31 Stainless Steel 1800 x 600 -
    PCS188 70.87 31.5 14 1739 x 792 68.46 x 31.18 Steel 1800 x 800 -
    PCS189 70.87 35.43 14 1739 x 892 68.46 x 35.12 Steel 1800 x 900 -
    PCS188HF2 70.87 31.5 14 1739 x 792 68.46 x 31.18 EMC 1800 x 800 -
    PCS188SS 70.87 31.5 14 1739 x 792 68.46 x 31.18 Stainless Steel 1800 x 800 -
    PCS1810 70.87 39.37 14 1739 x 992 68.46 x 39.06 Steel 1800 x 1000 -
    PCS1810HF2 70.87 39.37 14 1739 x 992 68.46 x 39.06 EMC 1800 x 1000 -
    PCS204 78.74 15.75 16 1939 x 392 76.34 x 15.75 Steel 2000 x 400 -
    PCS206 78.74 23.62 16 1939 x 592 76.34 x 23.31 Steel 2000 x 600 -
    PCS206HF2 78.74 23.62 16 1939 x 592 76.34 x 23.31 EMC 2000 x 600 -
    PCS206SS 78.74 23.62 16 1939 x 592 76.34 x 23.31 Stainless Steel 2000 x 600 -
    PCS207 78.74 27.56 16 1939 x 692 76.34 x 27.24 Steel 2000 x 700 -
    PCS207HF2 78.74 27.56 16 1939 x 692 76.34 x 27.24 EMC 2000 x 700 -
    PCS208 78.74 31.5 14 1939 x 792 76.34 x 31.18 Steel 2000 x 800 -
    PCS208HF2 78.74 31.5 14 1939 x 792 76.34 x 31.18 EMC 2000 x 800 -
    PCS208SS 78.74 31.5 14 1939 x 792 76.34 x 31.18 Stainless Steel 2000 x 800 -
    PCS209 78.74 35.43 14 1939 x 892 76.34 x 35.12 Steel 2000 x 900 -
    PCS2010 78.74 39.37 14 1939 x 992 76.34 x 39.06 Steel 2000 x 1000 -
    PCS2010HF2 78.74 39.37 14 1939 x 992 76.34 x 39.06 EMC 2000 x 1000 -
    PCS2010SS 78.74 39.37 14 1939 x 992 76.34 x 39.06 Stainless Steel 2000 x 1000 -
    PCS226 86.61 23.62 16 2139 x 592 84.21 x 23.31 Steel 2200 x 600 -
    PCS226HF2 86.61 23.62 16 2139 x 592 84.21 x 23.31 EMC 2200 x 600 -
    PCS226SS 86.61 23.62 16 2139 x 592 84.21 x 23.31 Stainless Steel 2200 x 600 -
    PCS227 86.61 27.56 16 2139 x 692 84.21 x 27.24 Steel 2200 x 700 -
    PCS228 86.61 31.5 14 2139 x 792 84.21 x 31.18 Steel 2200 x 800 -
    PCS228SS 86.61 31.5 14 2139 x 792 84.21 x 31.18 Stainless Steel 2200 x 800 -
    PCS2210 86.61 39.37 14 2139 x 992 84.21 x 39.06 Steel 2200 x 1000 -
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.