Image for Single-Bay Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Single-Bay Frames

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    ProLine offers the broadest range of standard sizes in the industry. Heights range from 700 mm to 2200 mm; widths range from 400 mm to 1000 mm. Depths range from 400 mm to 900 mm.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflect liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 textured gray polyester powder paint
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Items
    Catalog Number A in. B in. C in. Maximum Subpanel Size in. Maximum Rack Mounting Space Nominal Frame Size A x B x C
    PF766 26.77 23.58 23.15 23.03 x 20.87 13U 700 x 600 x 600
    PF786 27.56 31.5 23.62 23.03 x 20.87 13U 700 x 600 x 600
    PF1265 47.24 23.62 19.69 42.72 x 20.87 23U 1200 x 600 x 500
    PF1285 47.24 31.5 19.69 42.72 x 20.87 24U 1200 x 800 x 500
    PF1465 55.12 23.62 19.69 50.59 x 20.87 28U 1400 x 600 x 500
    PF1466 54.33 23.58 23.15 50.59 x 20.87 28U 1400 x 600 x 600
    PF1468 55.12 23.62 31.5 50.59 x 20.87 28U 1400 x 600 x 800
    PF1485 55.12 31.5 19.69 50.59 x 20.87 28U 1400 x 800 x 500
    PF1488 55.12 31.5 31.5 50.59 x 20.87 28U 1400 x 800 x 800
    PF1664 62.99 23.62 15.75 58.46 x 20.87 33U 1600 x 600 x 400
    PF1665 62.99 23.62 19.69 58.46 x 20.87 33U 1600 x 600 x 500
    PF1666 62.20 23.58 23.15 58.46 x 20.87 33U 1600 x 600 x 600
    PF1668 62.99 23.62 31.5 58.46 x 20.87 33U 1600 x 600 x 800
    PF1685 62.99 31.5 19.69 58.46 x 28.74 33U 1600 x 800 x 500
    PF1686 62.99 31.5 23.62 58.46 x 28.74 33U 1600 x 800 x 600
    PF1688 62.99 31.5 31.5 58.46 x 28.74 33U 1600 x 800 x 800
    PF1845 70.87 15.75 19.69 66.34 x 12.99 38U 1800 x 400 x 500
    PF1846 70.87 15.75 23.62 66.34 x 12.99 38U 1800 x 400 x 600
    PF1864 70.87 23.62 15.75 66.34 x 20.87 38U 1800 x 600 x 400
    PF1865 70.08 23.58 19.21 66.34 x 20.87 38U 1800 x 600 x 500
    PF1866 70.87 23.62 23.62 66.34 x 20.87 38U 1800 x 600 x 600
    PF1868 70.87 23.62 31.5 66.34 x 20.87 38U 1800 x 600 x 800
    PF1884 70.87 31.5 15.75 66.34 x 28.74 38U 1800 x 800 x 400
    PF1885 70.87 31.5 19.69 66.34 x 28.74 38U 1800 x 800 x 500
    PF1886 70.87 31.5 23.62 66.34 x 28.74 38U 1800 x 800 x 600
    PF1888 70.87 31.5 31.5 66.34 x 28.74 38U 1800 x 800 x 800
    PF18104 70.87 39.37 15.75 66.34 x 36.61 38U 1800 x 1000 x 400
    PF18105 70.87 39.37 19.69 66.34 x 36.61 38U 1800 x 1000 x 500
    PF18106 70.87 39.37 23.62 66.34 x 36.61 38U 1800 x 1000 x 600
    PF18108 70.87 39.37 31.5 66.34 x 36.61 38U 1800 x 1000 x 800
    PF2045 78.74 15.75 19.69 74.21 x 20.87 42U 2000 x 400 x 500
    PF2046 78.74 15.75 23.62 74.21 x 20.87 42U 2000 x 400 x 600
    PF2064 78.74 23.62 15.75 74.21 x 20.87 42U 2000 x 600 x 400
    PF2065 78.74 23.62 19.69 74.21 x 20.87 42U 2000 x 600 x 500
    PF2066 78.74 23.62 23.62 74.21 x 20.87 42U 2000 x 600 x 600
    PF2068 78.74 23.62 31.5 74.21 x 20.87 42U 2000 x 600 x 800
    PF2076 78.74 27.56 23.62 74.21 x 24.80 42U 2000 x 700 x 600
    PF2078 78.74 27.56 31.5 74.21 x 24.80 42U 2000 x 700 x 800
    PF2084 78.74 31.5 15.75 74.21 x 28.74 42U 2000 x 800 x 400
    PF2085 78.74 31.5 19.69 74.21 x 28.74 42U 2000 x 800 x 500
    PF2086 78.74 31.5 23.62 74.21 x 28.74 42U 2000 x 800 x 600
    PF2088 78.74 31.5 31.5 74.21 x 28.74 42U 2000 x 800 x 800
    PF2089 78.74 31.5 35.43 74.21 x 28.74 42U 2000 x 800 x 900
    PF20105 78.74 39.37 19.69 74.21 x 36.61 42U 2000 x 1000 x 500
    PF20106 78.74 39.37 23.62 74.21 x 36.61 42U 2000 x 1000 x 600
    PF20108 78.74 39.37 31.5 74.21 x 36.61 42U 2000 x 1000 x 800
    PF2265 86.61 23.62 19.69 82.09 x 28.74 47U 2200 x 600 x 500
    PF2266 86.61 23.62 23.62 82.09 x 20.87 47U 2200 x 600 x 600
    PF2268 86.61 23.62 31.5 82.09 x 20.87 47U 2200 x 600 x 800
    PF2278 86.61 27.56 31.5 82.09 x 24.80 47U 2200 x 700 x 800
    PF2279 86.61 27.56 35.43 82.09 x 24.80 47U 2200 x 700 x 900
    PF2285 86.61 31.5 19.69 82.09 x 28.74 47U 2200 x 800 x 500
    PF2286 86.61 31.5 23.62 82.09 x 28.74 47U 2200 x 800 x 600
    PF2288 86.61 31.5 31.5 82.09 x 28.74 47U 2200 x 800 x 800
    PF22105 86.61 39.37 19.69 82.09 x 36.61 47U 2200 x 1000 x 500
    PF22106 86.61 39.37 23.62 82.09 x 36.61 47U 2200 x 1000 x 600
    PF22108 86.61 39.37 31.5 82.09 x 36.61 47U 2200 x 1000 x 800
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.