Image for ProLine Gold Series Desk Console, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Gold Series Desk Console, Type 12

Bulletin Number:

  • P11
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP55, IP66
    Description

    Applications:

    The ProLine Gold Series Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. The console also provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors
  • 25-degree sloped top
  • Seams continuously welded and ground smooth
  • Top door prop allows for single-handed operation
  • Built-in top door handle
  • Quarter-turn latches hold top door securely closed
  • ProLine latching system and keylocking swing handles on front doors and on rear doors of dual-access enclosures
  • Internal rails on dual-access enclosures facilitate mounting of ProLine internal components
  • Full access provides maximum mounting space and easy access to interior components
  • Finish:

    Finish is RAL 7035 textured light-gray polyester powder paint.

    Accessories:

    ProLine Accessories
    Items
    Catalog Number A in. B in. C in. Description D in. E in. F in. G in. H in. N in. P in. R in. S in.
    PGLD1074DC 39.87 25.23 15.47 Single Access 30.60 21.29 15.47 25.00 22.03 19.10 22.40 24.011 -
    PGLD10104DC 39.87 37.24 15.47 Single Access 30.60 21.29 15.47 37.00 22.03 19.10 34.41 24.11 -
    PGLD1275DC 46.27 25.23 18.47 Single Access 35.62 24.26 18.46 25.00 25.33 22.41 22.40 29.09 -
    PGLD12105DC 46.27 37.24 18.47 Single Access 35.62 24.26 18.46 37.00 25.33 22.41 34.41 29.09 -
    PGLD1265DC 46.28 23.94 18.47 Dual Access 35.62 24.28 --- 24.28 25.02 22.41 21.11 29.09 39.27
    PGLD1285DC 46.28 31.81 18.47 Dual Access 35.62 24.28 --- 31.58 25.02 22.41 28.98 29.09 39.27
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.