nVent HOFFMAN logo
Image for Partial Swing-Out Rack Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Partial Swing-Out Rack Frame

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.<br/>

    Application:

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.

    Features:

  • Side hinge brackets are used to mount the swing frame, allowing free access above and below the swing frame
  • Used with any height enclosure and hinged on the right or left
  • Specifications:

  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Complies with AN SI/EIA RS-310-D rack mounting standards: 1. Swing-Out Rack Frame assemblies are supplied with mounting supports. Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights. 2. Swing-out mounting supports mount to inside of frame at any vertical location. 3. Mounting supports and swing-out frame can be located deeper into frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame.
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Items
    Catalog Number Fits Frame Width (mm) Rack Units
    PSF6 600 16
    PSF8 800 16
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.