nVent HOFFMAN logo
Image for ProLine Pagoda Exhaust Vents from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Pagoda Exhaust Vents

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    <p>Pagoda Exhaust Vents can be field-installed on any ProLine&nbsp;or ProLine&nbsp;G2 solid top to provide active enclosure cooling.</p>

    Application:

    Pagoda Exhaust Vents can be field-installed on any ProLine or ProLine G2 solid top to provide active enclosure cooling.

    Features:

  • Axial fan and finger guard mounted in housing
  • Drip-protected, raised cover is removable from the inside of the enclosure
  • Specifications:

  • 14-gauge (1.75 mm) steel
  • 115V or 230V versions with lead wires
  • 115V power cord option
  • Rated UL Type 1; installing this component on an enclosure brings the enclosure rating to UL Type 1
  • Includes gasket and mounting hardware
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Items
    Catalog Number Description Volts Hz
    PPT1 Leadwires 115 50/60
    PPT2 Leadwires 230 50/60
    PPT1C Power cord 115 -
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.