nVent HOFFMAN logo
Image for ProLine Mobile Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Mobile Base

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

  • Mobile Bases fit 600- and 800-mm wide frames. They extend beyond the front and rear of 600-mm cabinets to provide enhanced stability. Provides front extension only on 800-mm cabinets. Constructed of steel finished in RAL 9005 textured black polyester powder paint. The base fastens to the underside of the frame and provides integral mounting of furnished casters. The front and rear top surfaces of the base are trimmed with black rubber mats 3-mm thick.
  • Casters and mounting hardware are furnished.
  • Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg).
  • Exercise care when using casters to move the cabinet. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid: large cracks; floor displacement; seams; gravel; any other obstruction
  • Never use casters while transporting a cabinet by truck on roadways.
  • Contact nVent HOFFMAN if further information is needed.
  • Items
    Catalog Number A in. B in.
    PMB66 40.91 23.62
    PMB69 52.72 23.62
    PMB86 40.91 31.5
    PMB89 52.72 31.5
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.