Close

Full-Height Vertical Grid Straps
Description
Description:
Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Vertical Grid Straps are 14 gauge plated steel. Three-row 25-mm hole spacing allows the use of cage nuts or front loading cage nuts.Items
Catalog Number | A in. | B in. | L in. | Fits Frame Height |
---|---|---|---|---|
PGH3S7V | 23.43 | 2.95 | 23.43 | 700 |
PGH3S14V | 50.98 | 2.95 | 50.98 | 1400 |
PGH3S16V | 58.86 | 2.95 | 58.86 | 1600 |
PGH3S18V | 66.73 | 2.95 | 66.73 | 1800 |
PGH3S20V | 74.61 | 2.95 | 74.61 | 2000 |
PGH3S22V | 82.48 | 2.95 | 82.48 | 2200 |
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.