nVent HOFFMAN logo
Image for Frame-Reducing Brackets for Frames or Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Frame-Reducing Brackets for Frames or Grid Straps

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. 14 gauge plated steel. Mounting hardware is included.
    Items
    Catalog Number W in. Reduces Frame Width Converts Frame Width
    PRB50 1.97 50 From 700 to 600<br>From 800 to 700 mm
    PRB100 3.94 100 From 800 to 600<br>From 800 to 700<br>From 700 to 600 mm
    PRB200 7.87 200 From 1000 to 600<br>From 1000 to 800<br>From 800 to 600 mm
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.