nVent HOFFMAN logo
Image for Cable Entry Gland Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Cable Entry Gland Plate

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL Listed; Type 1 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Description

    Description:

    Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal. Cable Entry Plate is 14 gauge steel and finished with RAL 9005 textured black polyester powder paint.
    Items
    Catalog Number
    PCEGP
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.