nVent HOFFMAN logo
Image for ProLine 200-mm Plinth Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine 200-mm Plinth Base

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of eight corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a plinth base.
    Items
    Catalog Number A in. B in. D in. W in. Fits Frame B x C C in.
    PPB245 15.75 19.69 18.07 15.71 400 x 500 -
    PPB264 - - 14.13 23.58 600 x 400 -
    PPB265 - - 18.07 23.58 600 x 500 -
    PPB266 7.87 23.62 22.01 23.58 600 x 600 23.62
    PPB268 7.87 23.62 29.88 23.58 600 x 800 31.5
    PPB276 7.87 27.56 22.01 27.52 700 x 600 23.62
    PPB284 7.87 31.5 14.13 31.46 800 x 400 15.75
    PPB285 7.87 31.5 18.07 31.46 800 x 500 19.69
    PPB286 7.87 31.5 22.01 31.46 800 x 600 23.62
    PPB288 7.87 31.5 29.88 31.46 800 x 800 31.5
    PPB289 7.87 31.5 33.82 31.46 800 x 900 35.43
    PPB2105 7.87 39.37 18.07 39.33 1000 x 500 19.69
    PPB2106 7.87 39.37 22.01 39.33 1000 x 600 23.62
    PPB2108 7.87 39.37 29.88 39.33 1000 x 800 31.5
    PPB2124 7.87 47.24 14.13 47.20 1200 x 400 15.75
    PPB2125 7.87 47.24 18.07 47.20 1200 x 500 19.69
    PPB2126 7.87 47.24 22.01 47.20 1200 x 600 23.62
    PPB2128 7.87 47.24 29.88 47.20 1200 x 800 31.5
    PPB2165 7.87 62.99 18.07 62.95 1600 x 500 19.69
    PPB2166 7.87 62.99 22.01 62.95 1600 x 600 23.62
    PPB2168 7.87 62.99 29.88 62.95 1600 x 800 31.5
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.