Image for Screw Cover, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Screw Cover, Type 12

Bulletin Number:

  • A51SC
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC: Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Description

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Application:

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets for easy installation
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Items
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. Conductive Panel
    A404SC 4 4 3 16 No Panel No Panel No Panel 4.75 x 2.00 5.50 x 4.23 2.50 0.66 3.00 -
    A604SC 6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.23 2.53 2.50 0.66 3.00 0.318) 0.56 -
    A806SC 8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.28 3.03 3.01 0.67 5.00 0.25 0.62 -
    A4044SC 4 4 4 16 No Panel - - 4.75 x 2.00 5.50 x 4.23 3.50 0.66 3.00 - - No Panel
    A6044SC 6 4 4 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.23 3.53 3.50 0.66 3.00 0.31 0.56 -
    A606SC 6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 6.28 3.53 3.50 0.66 5.00 0.31 0.56 -
    A808SC 8 8 4 14 A8P8 A8P8G 6.75 x 6.88 8.75 x 6.00 9.50 x 8.28 3.53 3.51 0.67 7.00 0.25 0.62 -
    A1008SC 10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.28 3.53 3.51 0.67 7.00 0.25 0.62 -
    A1010SC 10 10 4 14 A10P10 A10P10G 8.75 x 8.88 10.75 x 8.00 11.50 x 10.28 3.53 3.51 0.67 9.00 0.25 0.62 -
    A1210SC 12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.28 4.53 4.51 0.67 9.00 0.25 0.62 -
    A8066SC 8 6 6 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.28 5.53 5.51 0.67 5.00 0.25 0.62 -
    A10086SC 10 8 6 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.28 5.53 5.51 0.67 7.00 0.25 0.62 -
    A10106SC 10 10 6 14 A10P10 A10P10G 8.75 x 8.88 10.75 x 8.00 11.50 x 10.28 5.53 5.51 0.67 9.00 0.25 0.62 -
    A1212SC 12 12 6 14 A12P12 A12P12G 10.75 x 10.88 12.75 x 10.00 13.50 x 12.28 5.53 5.51 0.67 11.00 0.25 0.62 -
    A1412SC 14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.28 5.53 5.51 0.67 11.00 0.25 0.62 -
    A1614SC 16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.28 5.53 5.51 0.67 13.00 0.25 0.62 -
    A14128SC 14 12 8 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.28 7.53 7.51 0.67 11.00 0.25 0.62 -
    A121010SC 12 10 10 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.28 9.53 9.51 0.67 9.00 0.25 0.62 -
    A161410SC 16 14 10 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.28 9.53 9.51 0.67 13.00 0.25 0.62 -
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.