nVent HOFFMAN logo
Image for Screw Cover, Contoured, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Screw Cover, Contoured, Type 4

Bulletin Number:

  • A51DR
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 4, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997 NEMA Type 4, 6, 12, 13 CSA, File No. 42186: Type 4, 12, 13 IEC 60529, IP67
    Description

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Application:

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Formed flanged cover
  • Cover screws
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation.
  • Bonding provision on cover
  • Grounding Stud on body
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Items
    Catalog Number A in. B in. C in. Interior Volume in. Mounting G in. Overall L x W in. D in. E in. J in. K in.
    A402DSC 4 2 2 13.9 4.50 5.06 x 2.44 5.00 4.44 2.00 2.24
    A403DSC 4.5 2.88 2.62 30.7 5.00 5.56 x 3.31 5.50 4.94 2.50 2.86
    A404DSC 4 4 2.62 38.2 5.00 5.50 x 4.44 5.06 4.44 2.50 2.86
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.