nVent HOFFMAN logo
Image for Free-Stand, Multi-Door, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand, Multi-Door, Type 12

Bulletin Number:

  • A27
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    Description

    Available with three, four or five doors for housing larger control systems in industrial environments.

    Applications:

    Enclosures are available with three, four or five doors for housing larger control systems in industrial environments.

    Specifications:

  • 11-gauge steel (.121-in.)
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Heavy steel back stiffeners maintain flatness and increase rigidity
  • Heavy-duty lifting eyes anchored into reinforced top
  • Overlapping, gasketed openings on two-door centerposts
  • At two-door openings, gasketed overlapping doors eliminate need for centerposts
  • Three-point latches operated by padlocking handle
  • Concealed, easy-to-remove hinges
  • Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
  • Panel supports
  • Large data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Panel mounting studs
  • Available with panels included or panels purchased separately
  • Bonding provision on doors
  • Provisions for mounting fluorescent lights
  • Finish:

    Two finishes available: ANSI 61 gray, polyester paint outside and inside; or ANSI 61 polyester paint outside and white polyester paint inside.

    Accessories:

  • Blower Fan Package
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local nVent HOFFMAN sales office or distributor for complete information.

    Notes:

    Panels are furnished with enclosure. Removable panel not included with models ending in LP.
    Items
    Catalog Number A in. B in. C in. Interior Finish Number of Large Panels Size of Large Panels in. Number of Small Panels Size of Small Panels in. Number of Doors Number of Lifting Eyes
    A86M3EG 86.12 112 14.12 Gray 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    A86M3E 86.12 112 14.12 White 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    A86M3ELPG 86.12 112 14.12 Gray 3 4
    A86M3ELP 86.12 112 14.12 White 3 4
    A86M4EG 86.12 149.19 14.12 Gray 2 78.00 x 70.00 4 8
    A86M3E20G 86.12 112 20.12 Gray 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    A86M3E20 86.12 112 20.12 White 1 78.00 x 70.00 1 78.00 x 34.00 3 4
    A86M3E20LPG 86.12 112 20.12 Gray 3 4
    A86M3E20LP 86.12 112 20.12 White 3 4
    A86M4ELPG 86.12 149.19 14.12 Gray 4 8
    A86M4E20G 86.12 149.19 20.12 Gray 2 78.00 x 70.00 4 8
    A86M4E20 86.12 149.19 20.12 White 2 78.00 x 70.00 4 8
    A86M4E20LPG 86.12 149.19 20.12 Gray 4 8
    A86M4E20LP 86.12 149.19 20.12 White 4 8
    A86M5E20G 86.12 187 20.12 Gray 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    A86M5E20 86.12 187 20.12 White 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    A86M5E20LPG 86.12 187 20.12 Gray 5 8
    A86M5E20LP 86.12 187 20.12 White 5 8
    A86M4E 86.12 149.19 14.12 White 2 78.00 x 70.00 4 8
    A86M4ELP 86.12 149.19 14.12 White 4 8
    A86M5EG 86.12 187 14.12 Gray 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    A86M5E 86.12 187 14.12 White 2 78.00 x 70.00 1 78.00 x 34.00 5 8
    A86M5ELPG 86.12 187 14.12 Gray 5 8
    A86M5ELP 86.12 187 14.12 White 5 8
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.