nVent HOFFMAN logo
Image for Free-Stand with 3-Point Latch, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand with 3-Point Latch, Type 4

Bulletin Number:

  • A4L3
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA Type 3, 4, 12, 13 E.I.A. RS310D IEC 60529, IP66
    Description

    <p>These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman&rsquo;s exclusive PowerGlide Handle with 3-point latching for secure closure.</p>

    Application:

    These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure.

    Features:

  • 3-point latch for security and ease of use
  • Mounting channels accommodate panel or rack-mount equipment
  • Panels and rack mount angles can be mounted anywhere along channels
  • Rolled flange around door opening excludes liquids and contaminants
  • Lifting eyes for easy handling
  • Specifications:

  • 12 gauge steel
  • 3-point latch system with PowerGlide handle
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Heavy-gauge continuous hinge with stainless steel hinge pin
  • Data pocket is high-impact thermoplastic
  • Lifting eyes
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    ANSI 61 gray polyester powder paint inside and out over pretreated surfaces. Optional panels have either a white or a conductive finish.

    Accessories:

  • Drawers
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Pull-Out Shelves
  • Rack Mounting Angles - U Style (Type RA)
  • Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Items
    Catalog Number Express Modifications A in. B in. C in. Rack Units
    A72H2518FS3PT Yes 72.06 25.06 18.06 35
    A72H3124FS3PT Yes 72.06 31.06 24.06 35
    A72H3724FS3PT Yes 72.06 37.06 24.06 35
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.