Image for Deep Pushbutton Enclosures, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Deep Pushbutton Enclosures, Type 12

Bulletin Number:

  • PB1
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Description

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Application:

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding nut in body of enclosure
  • Oil-resistant gasket
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 22.5-mm size holes
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Items
    Catalog Number A in. B in. C in. Number of Holes Mounting G x H in. Overall L x W in. J in. T in. X in. Y in.
    E1PBGXM 3.25 2.75 3.5 1 3.75 x 1.88 4.25 x 2.97 3.09 2.50 1.48 1.73
    E2PBGXM 5.12 2.75 3.5 2 5.62 x 1.88 6.12 x 2.97 3.09 2.50 1.48 1.55
    E3PBGXM 7.25 2.75 3.5 3 7.75 x 1.88 8.25 x 2.97 3.09 2.50 1.48 1.48
    E4PBGXM 9.5 2.75 3.5 4 10.00 x 1.88 10.50 x 2.97 3.09 2.50 1.48 1.48
    E6PBGXM 8.5 5 4.25 6 9.00 x 4.12 9.50 x 5.22 3.84 4.75 1.48 2.11
    E9PBGXM 8.5 7.25 4.25 9 9.00 x 5.63 9.50 x 7.47 3.84 6.25 1.48 2.11
    E12PBGXM 10.38 7.25 4.25 12 10.88 x 5.63 11.38 x 7.47 3.84 6.25 1.48 1.92
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.