nVent HOFFMAN logo
Image for Zonex Accessory Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Zonex Accessory Panels

Bulletin Number:

  • HL
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    Steel panels are 12 gauge finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Panel mounting hardware is furnished with all Zonex enclosures.
    Items
    Catalog Number Panel Size D x E in. Panel Type
    ATEX26P26 8.44 x 8.44 White
    ATEX26P26G 8.44 x 8.44 Conductive
    ATEX50P35G 17.89 x 11.98 Conductive
    ATEX30P30 10.25 x 10.25 White
    ATEX30P30G 10.25 x 10.25 Conductive
    ATEX38P26 13.16 x 8.44 White
    ATEX38P26G 13.16 x 8.44 Conductive
    ATEX45P38 16.23 x 13.24 White
    ATEX45P38G 16.23 x 13.24 Conductive
    ATEX48P48 17.10 x 17.10 White
    ATEX48P48G 17.10 x 17.10 Conductive
    ATEX50P35 17.89 x 11.98 White
    ATEX62P45 22.61 x 15.92 White
    ATEX62P45G 22.61 x 15.92 Conductive
    ATEX74P55 27.33 x 19.85 White
    ATEX74P55G 27.33 x 19.85 Conductive
    ATEX76P50 28.20 x 18.20 White
    ATEX76P50G 28.20 x 18.20 Conductive
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.