nVent HOFFMAN logo
Image for Sequestr External Disconnect, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sequestr External Disconnect, Type 12

Bulletin Number:

  • A70D
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Description

    <p>Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes</p>

    Application:

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Features:

  • Interlocks with doors of main control cabinet when the disconnect switch is powered ON
  • Maintains UL Type 12 rating
  • Provision for pass-through power into the main cabinet—blank plate for customer modification
  • Preferred disconnect cutout
  • Quarter-turn screwdriver slot latch
  • Hidden hinges
  • Bonding provision on door
  • Conductive back panel included
  • Installation hardware and templates included
  • Specifications:

  • 16 gauge steel
  • Continuously welded and ground seams all around
  • Hinged on right side
  • Finish:

  • ANSI 61 gray exterior and interior
  • Included back panel has conductive finish
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Touch-Up Paint
  • Notes:

    Reference the Specification Sheet for Optional Terminal Plates and Optional Replacement Conductive Panel tables.
    Items
    Catalog Number A in. B in. C in.
    AXD18 34.45 14 18.12
    AXD20 34.45 14 20.12
    AXD24 34.45 14 24.12
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.