nVent HOFFMAN logo
Image for Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12

Bulletin Number:

  • A26MM
  • A26M1
  • A26M2
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Description

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Application:

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Specifications:

  • .074-in., .098-in. or .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchor into reinforced top on larger models
  • Removable centerposts for easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
  • Oil-resistant gasket
  • Removable .127-in. thick steel panels mount on collar studs; purchase panels separately
  • Master door is far right-hand door on all enclosures
  • Defeater on master door requires a screwdriver to open
  • Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
  • Enclosures with three to five doors have three stiffeners on rear of body
  • Finish:

    ANSI 61 gray inside and outside over pretreated surfaces. Optional panels have white or conductive finish.

    Accessories:

  • Electric Heater
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Items
    Catalog Number A in. B in. C in. Body Thickness in. Panel Conductive Panel Panel Qty. Lifting Eyes Body Stiffener
    A30X1E2808 30 28.25 8 .074 A25P21 A25P21G 1 0 -
    A30X1E2810 30 28.25 10 .074 A25P21 A25P21G 1 0 -
    A36X1E2808 36 28.25 8 .074 A31P21 A31P21G 1 0 -
    A36X1E2810 36 28.25 10 .074 A31P21 A31P21G 1 0 -
    A42X1E2808 42 28.25 8 .074 A37P21 A37P21G 1 0 -
    A42X1E2810 42 28.25 10 .074 A37P21 A37P21G 1 0 -
    A48X1E4010 48 40.25 10 .098 A42P33 A42P33G 1 2 -
    A48X1E4018 48 40.25 18 .098 A42P33 A42P33G 1 2 -
    A48X1E4024 48 40.25 24 .098 A42P33 A42P33G 1 2 -
    A60X1E4008 60 40.25 8 .098 A54P33 A54P33G 1 2 -
    A60X1E4010 60 40.25 10 .098 A54P33 A54P33G 1 2 -
    A60X1E4018 60 40.25 18 .098 A54P33 A54P33G 1 2 -
    A60X1E4024 60 40.25 24 .098 A54P33 A54P33G 1 2 -
    A30X2E5408 30 54.5 8 .098 A25P48 A25P48G 1 - 0
    A30X2E5410 30 54.5 10 .098 A25P48 A25P48G 1 - 0
    A36X2E5408 36 54.5 8 .098 A31P48 A31P48G 1 - 0
    A36X2E5410 36 54.5 10 .098 A31P48 A31P48G 1 - 0
    A42X2E5408 42 54.5 8 .098 A37P48 A37P48G 1 - 0
    A42X2E5410 42 54.5 10 .098 A37P48 A37P48G 1 - 0
    A48X2E7808 48 78.5 8 .098 A42P72 A42P72G 1 2 0
    A48X2E7810 48 78.5 10 .098 A42P72 A42P72G 1 2 0
    A48X2E7812 48 78.5 12 .098 A42P72 A42P72G 1 2 0
    A48X2E7818 48 78.5 18 .098 A42P72 A42P72G 1 2 0
    A48X2E7824 48 78.5 24 .098 A42P72 A42P72G 1 2 0
    A60X2E7808 60 78.5 8 .098 A54P72 A54P72G 1 2 0
    A60X2E7810 60 78.5 10 .098 A54P72 A54P72G 1 2 0
    A60X2E7818 60 78.5 18 .098 A54P72 A54P72G 1 2 0
    A60X2E7824 60 78.5 24 .098 A54P72 A54P72G 1 2 0
    A30X3E8310 30 82.25 10 .098 A25P21, A25P48 A25P21G, A25P48G 1, 1 2 0
    A36X3E8310 36 82.25 10 .098 A31P21, A31P48 A31P21G, A31P48G 1, 1 2 0
    A42X3E8310 42 82.25 10 .098 A37P21, A37P48 A37P21G, A37P48G 1, 1 2 0
    A48X3E11910 48 118.25 10 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    A48X3E11912 48 118.25 12 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    A48X3E11918 48 118.25 18 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    A60X3E11910 60 118.25 10 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    A60X3E11912 60 118.25 12 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    A60X3E11918 60 118.25 18 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    A60X3E11924 60 118.25 24 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    A42X4E10810 42 108.5 10 .121 A37P48 A37P48G 2 4 0
    A48X4E15710 48 156.5 10 .121 A42P72 A42P72G 2 4 3
    A48X4E15712 48 156.5 12 .121 A42P72 A42P72G 2 4 3
    A48X4E15718 48 156.5 18 .121 A42P72 A42P72G 2 4 3
    A60X4E15710 60 156.5 10 .121 A54P72 A54P72G 2 4 3
    A60X4E15712 60 156.5 12 .121 A54P72 A54P72G 2 4 3
    A60X4E15716 60 156.5 16 .121 A54P72 A54P72G 2 4 3
    A60X4E15718 60 156.5 18 .121 A54P72 A54P72G 2 4 3
    A48X5E19612 48 196.25 12 .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    A48X5E19618 48 196.25 18 .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    A60X5E19610 60 196.25 10 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    A60X5E19612 60 196.25 12 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    A60X5E19616 60 196.25 16 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3
    A60X5E19618 60 196.25 18 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.