nVent HOFFMAN logo
Image for WaterShed Free-Standing SS Disconnect Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

WaterShed Free-Standing SS Disconnect Enclosures

Bulletin Number:

  • WS2D
  • RoHS Flag:

    Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12; File No. E61997 NSF 169 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Description

    Applications:

    The WaterShed Stainless Steel Free-Stand Disconnect Enclosure, with its unique design and type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in settings such as sanitary washdown production environments, petrochemical plants, pulp and paper facilities, and water treatment plants.

    Specifications:

  • Manufactured from 12 gauge Type 304 stainless steel; back is 10 gauge
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits placement of objects on top of enclosure
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Heavy-duty three-point latching mechanism operated by a Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Master door has PowerGlide handle with integral screwdriver defeater
  • Mechanical interlock activated by master door prevents slave doors from being opened first. Doors can be closed in any order.
  • Master door is far right-hand door on all enclosures
  • Seamless foam-in-place one-piece gasket provides an oil-tight, water-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Removable centerpost permits easy panel installation
  • Panel studs accept optional NEMA-size panels
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs or stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for bottom mounting holes
  • Finish:

    Stainless steel enclosures are unpainted. External surfaces have a #4 brushed finish. Optional mild steel panels are painted white. Optional conductive panels are available.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Floor Stand Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Operator Adapters for Preferred Cutouts
  • Sanitary Leg Kits
  • An operator adapter for a preferred cutout must be ordered separately
  • Items
    Catalog Number A in. B in. C in. A1 in. A2 in. Panel Conductive Panel
    WS62XM5112SS 62 51 12 62.81 67.20 A60P48 A60P48G
    WS62XM5118SS 62 51 18 62.81 67.20 A60P48 A60P48G
    WS62XM6312SS 62 63 12 62.81 67.20 A60P60 A60P60G
    WS62XM6318SS 62 63 18 62.81 67.20 A60P60 A60P60G
    WS74XM6312SS 74 63 12 74.81 79.20 A72P60 A72P60G
    WS74XM6318SS 74 63 18 74.81 81.38 A72P60 A72P60G
    WS74XM7512SS 74 75 12 74.81 79.20 A72P72 A72P72G
    WS74XM7518SS 74 75 18 74.81 81.38 A72P72 A72P72G
    WS74XM7524SS 74 75 24 74.81 83.57 A72P72 A72P72G
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.