nVent HOFFMAN logo
Image for General Purpose Single-Door Free-Stand Disconnect, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

General Purpose Single-Door Free-Stand Disconnect, Type 4X

Bulletin Number:

  • A4S2
  • RoHS Flag:

    Industry Standards:

    UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX
    Description

    This single door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Applications:

    This single door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Specifications:

  • Type 304 stainless steel 14 gauge doors and body, and 14 or 12 gauge back
  • Seams continuously welded and ground smooth
  • Flange trough collar on all four sides of door openings
  • Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
  • Heavy-duty three-point latching mechanism on each door, operated by Hoffman's black die-cast PowerGlide™ padlocking handle; back die-cast quarter-turn latches with slotted insert provided on the top and bottom of each door
  • Black Die-Cast PowerGlide handle has integral screwdriver defeater
  • Collar studs on inside of enclosure back for optional mounting panels
  • Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
  • Heavy-duty Type 316L stainless steel lifting eyes
  • Bonding provision on door; grounding stud on body
  • High-impact plastic Data Pocket kit included with enclosure
  • Accessory mounting channel provided in enc
  • Finish:

  • Stainless steel enclosures are unpainted. External surfaces of front, sides, top and bottom have a #4 finish. Interior welds are not finished.
  • Optional mild steel back panels are painted white. Optional conductive back panels are available.
  • Accessories:

  • Heaters
  • Panelite™ Enclosure Lights Overview
  • Panel Support Kit
  • Panels for Type 3R, 4,4X, 12 and 13 Enclosures
  • Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Items
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in.
    A72HXS2718SSLPQT 72.06 26.5 18.06 A72PM28 A72PM28G 60.00 x 21.75
    A72HXS3224SSLPQT 72.06 32.5 24.06 A72PM34 A72PM34G 60.00 x 27.75
    A72HXS3924SSLPQT 72.06 38.5 24.06 A72PM40 A72PM40G 60.00 x 33.75
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.