nVent HOFFMAN logo
Image for Free-Stand Disconnect Enclosure, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand Disconnect Enclosure, Type 1

Bulletin Number:

  • A38D
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Description

    <p>Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.</p>

    Application:

    Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel body and door; 12 gauge back covers
  • 4-in. high 10 gauge steel integral lifting base
  • Modified preferred disconnect cutout
  • Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Screwdriver defeater in handle on master door
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Finish:

    RAL 7035 light gray polyester powder paint inside and outside. Optional panels have white or conductive finish.

    Accessories:

  • Rack-Angle Mounted Drawer
  • Rack-Mount Steel Shelf
  • Rack Mounting Angle Kit - L Style
  • Electric Heater
  • Compact Cooling Fans
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Items
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Panel Use Rack Angle Conductive Panel
    A60XN2712FSLP 60 27 12 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    A60XN2718FSLP 60 27 18 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    A60XN2724FSLP 60 27 24 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    A60XN3718FSLP 60 37 18 49.16 x 32.00 A49P32NG A49P32N ARA6019THG -
    A72XN2718FSLP 72 26 18 61.16 x 21.50 A61P21NG A61P21N ARA7219THG -
    A72XN3718FSLP 72 37 18 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    A72XN3724FSLP 72 37 24 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    A84XN2718FSLP 84 26 18 73.16 x 21.50 A73P21NG A73P21N ARA8419THG -
    A84XN3724FSLP 84 37 24 73.16 x 32.00 A73P32NG A73P32N ARA8419THG -
    A60XN5312FSLP 60 53 12 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    A60XN5318FSLP 60 53 18 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    A60XN7324FSLP 60 73 24 49.16 x 68.00 - A49P68N ARA6019THG A49P68NG
    A72XN7318FSLP 72 73 18 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    A72XN7324FSLP 72 73 24 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    A84XN7318FSLP 84 73 18 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG
    A84XN7324FSLP 84 73 24 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.