nVent HOFFMAN logo
Image for Screw Cover with Steel Foot Mount Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Screw Cover with Steel Foot Mount Panel

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525, E27567 cUL Listed per CSA C22.2 No 94; File No. E27525, E27567 NEMA Type 3R IEC 60529, IP32 Models with termination lugs also have UL414, File No. E240312
    Description

    Features:

  • Cover with handles and captivated screws
  • 12 gauge plated mounting panel
  • Panel studs allow for either vertical or horizontal panel mounting
  • Items
    Catalog Number A in. B in. C in. CT Panel D x E in.
    A363614CTCJ 36 36 14 35.00 x 7.25
    A424214CTCJ 42 42 14 41.00 x 7.25
    A484814CTCJ 48 48 14 45.73 x 7.25
    A303012CTCJ 30 30 12 29.00 x 7.25
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.