nVent HOFFMAN logo
Image for Hinge-Cover, Small, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hinge-Cover, Small, Type 3R

Bulletin Number:

  • A3SM
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R IEC 60529, IP32
    Description

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

    Applications:

    These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Plated steel hinge has stainless steel pin
  • Weldnuts provided for mounting optional panels
  • Provisions for padlocking on zinc-plated draw-pull catch
  • Knockouts on bottom of enclosure
  • No gasketing
  • Specifications:

    16 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized steel. Optional solid panels are white and optional perforated panels are gray.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Panels for Type 1 Enclosures and Small Type 3R Enclosures
  • Touch-Up Paint
  • Notes:

  • Purchase panels separately.
  • Purchase perforated panels separately.
  • Items
    Catalog Number A in. B in. C in. Panel Size D x E in. Overall L x W in. Mounting G in. Panel Perforated Panel Knockout Pattern
    A6R44HCR 6 4 4 4.25 x 2.25 8.00 x 4.81 7.00 A6N4P --- B-C-D
    A6R64HCR 6 6 4 4.25 x 4.25 8.00 x 6.81 7.00 A6N6P A6N6PP B-C-D
    A8R64HCR 8 6 4 6.25 x 4.25 10.00 x 6.81 9.00 A8N6P A8N6PP B-C-D
    A8R86HCR 8 8 6 6.25 x 6.25 10.00 x 8.81 9.00 A8N8P A8N8PP F-G-H-I
    A10R86HCR 10 8 6 8.25 x 6.25 12.00 x 8.81 11.00 A10N8P A10N8PP F-G-H-I
    A12R106HCR 12 10 6 10.25 x 8.25 14.00 x 10.81 13.00 A12N10P A12N10PP C-D-E-F-G
    A12R126HCR 12 12 6 10.25 x 10.25 14.00 x 12.81 13.00 A12N12P A12N12PP C-D-E-F-G
    A12R1210HCR 12 12 10 10.25 x 10.25 14.00 x 12.81 13.00 A12N12P A12N12PP C-D-E-F-G
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.