nVent HOFFMAN logo
Image for Flush-Mount Door Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Flush-Mount Door Frames

Bulletin Number:

  • A90P1
  • Material:

  • Aluminum
  • RoHS Flag:

    Description

    Applications:

    Use in Screw-Cover Pull Box telephone cabinet installations or in communication wiring and signal systems. Also as a junction or pull box and switch enclosure.

    Features:

  • Continuous hinge
  • Rugged black composite slide latch
  • Optional tamper-resistant lock kit includes cylinder lock, tamper-resistant screws and special driver bit.
  • Lock Kit: ACLFDF
  • 14 gauge steel door frame has ANSI 61 gray polyester powder paint finish
  • Items
    Catalog Number Frame Size X x Y in. Door Size T in. Door Size S in. Fits Box Size A x B in. G in. H in. J in. K in. L in.
    AFDF0606P 8.00 x 8.00 3.00 3.00 6.00 x 6.00 1.28 5.44 --- 4.00 N/A
    AFDF1212P 14.00 x 14.00 9.00 9.00 12.00 x 12.00 1.28 11.44 2.84 7.00 8.31
    AFDF1812P 20.00 x 14.00 15.00 9.00 18.00 x 12.00 1.28 11.44 2.84 10.00 14.31
    AFDF1818P 20.00 x 20.00 15.00 15.00 18.00 x 18.00 1.28 17.44 2.84 10.00 14.31
    AFDF2418P 26.00 x 20.00 21.00 15.00 24.00 x 18.00 1.28 17.44 2.84 13.00 20.31
    AFDF2424P 26.00 x 26.00 21.00 21.00 24.00 x 24.00 1.30 23.41 2.84 13.00 20.31
    AFDF3024P 32.00 x 26.00 27.00 21.00 30.00 x 24.00 1.30 23.41 2.84 16.00 26.31
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.