nVent HOFFMAN logo
Image for Fan Shroud Kits, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Fan Shroud Kits, Type 3R

Bulletin Number:

  • D85
  • RoHS Flag:

    Industry Standards:

    Maintains UL/cUL Type 3R rating when properly installed on UL/cUL Type 3R enclosure. UL 508A Listed; Type 3R; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E61997 NEMA/EEMAC Type 3R IEC 60529, IP22
    Description

    Applications:

    Fan Shroud Kits protect outdoor enclosure openings from rain, sleet and snow.

    Features:

  • Two fan shrouds per package
  • Perforated ventilation screen
  • Pressure-sensitive adhesive-backed gasket and mounting hardware
  • Specifications:

    16 gauge mild steel or Type 304 stainless steel

    Finish:

    ANSI 61 gray polyester powder coating over mild steel; smooth #4 brushed finish on stainless steel

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Items
    Catalog Number Height x Width in. Height (in.) B in. C1 in. C2 in. G in. H in.
    T4S3R 6.00 x 6.00 6.0 6.00 1.44 4.69 4.69 5.25
    T6S3R 8.00 x 8.00 8.0 8.00 1.44 4.69 6.69 7.25
    T10S3R 12.00 x 12.00 12.0 12.00 1.44 4.71 10.69 11.25
    T4S3RSS 6.00 x 6.00 6.0 6.00 1.44 4.69 4.69 5.25
    T6S3RSS 8.00 x 8.00 8.0 8.00 1.44 4.69 6.69 7.25
    T10S3RSS 12.00 x 12.00 12.0 12.00 1.44 4.71 10.69 11.25