nVent HOFFMAN logo
Image for Rack-Angle Mounted Drawer from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack-Angle Mounted Drawer

Bulletin Number:

  • P20
  • Material:

  • Steel
  • RoHS Flag:

    Description

    Description:

    Steel drawer for 19-in. rack-angle mounting mounts to the front surface of the rack angles. Integral steel box contains the drawer and protects surrounding internal equipment. Extends 13 in. (330 mm) on ball bearing slides. Front includes handle and key lock. Finish is RAL 7035 textured light-gray polyester powder paint. Mounting hardware is included.
    Items
    Catalog Number H in. Fits rack width Rack Units
    P19DR1US 1.69 19 in. 1
    P19DR2US 3.47 19 in. 2
    P19DR3US 5.20 19 in. 3
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.