nVent HOFFMAN logo
Image for Hazardous Location Door Switch from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazardous Location Door Switch

Bulletin Number:

  • HLY
  • RoHS Flag:

    Industry Standards:

    Switch Rating Explosion-proof for Class 1, Division 2, Groups A, B, C, and D FM Approved to Standard Class 3600, 3615-1989
    Description

    The Hazardous Location Door Switch is designed to be used with Hoffman Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.

    Description:

    The Hazardous Location Door Switch is designed to be used with Hoffman Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.
    Items
    Catalog Number Rated Current/Rated Voltage Operating Temperature Max. load
    LEDHLSWITCH 5A / AC 250V; 0.25A / DC 250V -4F (-20C) to 194F (90C) 5 Amps at 30 VDC
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.