nVent HOFFMAN logo
Image for Concept Fixed and Hinged Window Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Concept Fixed and Hinged Window Kits

Bulletin Number:

  • C2
  • Material:

  • Aluminum
  • RoHS Flag:

    Industry Standards:

    Fixed Window Kits UL 508A, 508, File Number E61997: Type 4 and Type 12 NEMA Type 4 and 12 CSA File Number LR42186: Type 4 and Type 12 IEC 60529, IP66 Hinged Window Kits UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Description

    Application:

    Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Pre-assembled kit is secured to front opening of enclosure by four mounting screws. Furnished window frame caps conceal mounting screws. Hinged window kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Items
    Catalog Number A in. B in. C in. Window Size M x N in.
    CWF3136 12.2 14.17 1.26 9.96 x 10.86
    CWF3136LG 12.2 14.17 1.26 9.96 x 10.86
    CWH3136 12.2 14.17 1.34 9.96 x 10.86
    CWH3136LG 12.2 14.17 1.34 9.96 x 10.86
    CWF4045 15.75 17.72 1.30 13.50 x 14.40
    CWF4045LG 15.75 17.72 1.3 13.50 x 14.40
    CWH4045 15.75 17.72 1.38 13.50 x 14.40
    CWH4045LG 15.75 17.72 1.38 13.50 x 14.40
    CWF5557 21.65 22.44 1.42 19.40 x 19.13
    CWF5557LG 21.65 22.44 1.42 19.40 x 19.13
    CWH5557 21.65 22.44 1.5 19.40 x 19.13
    CWH5557LG - - - 19.40 x 19.13
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.