nVent HOFFMAN logo
Image for Concept Deep Hinged Window Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Concept Deep Hinged Window Kit

Bulletin Number:

  • C2
  • Material:

  • Steel
  • RoHS Flag:

    Industry Standards:

    UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Description

    Application:

    Kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Two-inch space between enclosure front opening and window surface accommodates switches, lights, meters and other components. This kit can be used as an accessory window kit on larger standard Hoffman enclosure doors. Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Items
    Catalog Number A in. B in. C in. Window Size M x N in.
    CWHD3136 12.2 14.17 3.31 9.96 x 10.86
    CWHD3136LG 12.2 14.17 3.31 9.96 x 10.86
    CWHD4045 15.75 17.72 3.390000105 13.50 x 14.40
    CWHD4045LG 15.75 17.72 3.390000105 13.50 x 14.40
    CWHD5557 21.65 22.44 3.5 19.40 x 19.13
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.