Image for HyShed Screw Cover Enclosure, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

HyShed Screw Cover Enclosures, Type 4X

Bulletin Number:

  • HS1
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. Hoffman Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018 UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 UL and cUL Classified to IEC 60529, IP66, IP69; File Number E503705 NSF 169 Special Purpose Food Equipment and Devices 3-A SSI Replacement Parts and System Component Qualification Certificate NEMA/EEMAC Type 4, 4X, 12 DIN 40050-9, IP69K IEC 60529, IP66, IP69
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food &amp; Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while&nbsp;simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.</p>

    Applications:

    Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • 10-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
  • Door edges are sloped to facilitate runoff
  • Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
  • Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systemsa
  • Screw FDA-grade silicone o-ring gasket maintains strong seal; includes captivation mechanism to keep screws in place and prevent over-torquing
  • Stainless steel crevice-free screw surfaces to reduce bacteria harboring catch points; uses standard tool to open
  • Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available.
  • Seams continuously welded and ground smooth
  • Bonding provision on door and body
  • Furnished hardware kit consists of panel mounting kit and grounding kit
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • IP69K Stand-Off Kit
  • Replacement FDA-Grade Silicone Gasket
  • Replacement Doors
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Number of Cover Screws Replacement Gasket
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Number of Cover Screws Replacement Gasket
    7.13 4.13 4.00 A6P4 A6P4G A6P4SS 7.83 4 HSDS0704GSK
    9.13 6.13 4.00 A8P6 A8P6G A8P6SS 9.83 4 HSDS0906GSK
    11.13 8.13 4.00 A10P8 A10P8G A10P8SS 11.83 6 HSDS1108GSK
    13.13 10.13 6.00 A12P10 A12P10G A12P10SS 14.18 8 HSDS1310GSK
    15.13 12.13 8 A14P12 A14P12G A14P12SS 16.54 8 HSDS1512GSK