Image for HyShed Hinge Cover Enclosure, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

HyShed Hinge Cover Enclosures, Type 4X

Bulletin Number:

  • HS1
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. Hoffman Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018 UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 UL and cUL Classified to IEC 60529, IP66, IP69; File Number E503705 NSF 169 Special Purpose Food Equipment and Devices 3-A SSI Replacement Parts and System Component Qualification Certificate NEMA/EEMAC Type 4, 4X, 12 DIN 40050-9, IP69K IEC 60529, IP66, IP69
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food &amp; Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.</p>

    Applications:

    Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • 15-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
  • Door edges are sloped to facilitate runoff
  • Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
  • Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systems
  • Internally mounted hinges to reduce bacteria-harboring catch points
  • Stainless steel crevice-free latch surfaces to reduce bacteria harboring catch points; uses standard tool to open
  • Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available
  • 105-degree door opening
  • Self-grounding latch system with double seal
  • Seams continuously welded and ground smooth
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel mounting kit and grounding kit
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • IP69K Stand-Off Kit
  • Replacement FDA-Grade Silicone Gasket
  • Replacement Doors
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Latch Qty. Replacement Gasket
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Latch Qty. Replacement Gasket
    16.00 16.00 8.00 A16P16 A16P16G A16P16SS6 18.11 2 HSDH1616GSK
    20.00 16.00 8.00 A20P16 A20P16G A20P16SS6 22.11 2 HSDH2016GSK
    20.00 20.00 8.00 A20P20 A20P20G A20P20SS6 22.11 4 HSDH2020GSK
    20.00 20.00 10.00 A20P20 A20P20G A20P20SS6 22.68 4 HSDH2020GSK
    24.00 20.00 8.00 A24P20 A24P20G A24P20SS6 26.11 4 HSDH2420GSK
    24.00 20.00 10.00 A24P20 A24P20G A24P20SS6 26.68 4 HSDH2420GSK
    24.00 20.00 12.00 A24P20 A24P20G A24P20SS6 27.21 4 HSDH2420GSK
    24.00 24.00 8.00 A24P24 A24P24G A24P24SS6 26.11 4 HSDH2424GSK
    24.00 24.00 10.00 A24P24 A24P24G A24P24SS6 26.68 4 HSDH2424GSK
    24.00 24.00 12.00 A24P24 A24P24G A24P24SS6 27.21 4 HSDH2424GSK
    30.00 24.00 8.00 A30P24 A30P24G A30P24SS6 32.11 4 HSDH3024GSK
    30.00 24.00 12.00 A30P24 A30P24G A30P24SS6 33.21 4 HSDH3024GSK
    36.00 30.00 12.00 A36P30 A36P30G A36P30SS6 39.21 5 HSDH3630GSK
    36.00 30.00 16.00 A36P30 A36P30G A36P30SS6 40.28 5 HSDH3630GSK
    42.00 36.00 12.00 A42P36 A42P36G A42P36SS6 45.21 7 HSDH4236GSK
    42.00 36.00 16.00 A42P36 A42P36G A42P36SS6 46.28 7 HSDH4236GSK
    48.00 36.00 12.00 A48P36 A48P36G A48P36SS6 51.21 7 HSDH4836GSK
    48.00 36.00 16.00 A48P36 A48P36G A48P36SS6 52.28 7 HSDH4836GSK