Free Thermal Audit

Register for a free thermal audit

Image for SpectraCool Slim Fit Indoor Air Conditioner from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

SpectraCool Slim Fit Indoor Air Conditioner

Industry Standards:

UL/cUL Listed Type 12; File No.SA6453 CE, EAC, RoHS Cooling performance tested by TÜV SÜD Germany, according to DIN EN 14511 IP 54 internal loop, IP 34 external loop
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Specially designed and developed SpectraCool Slim Fit air conditioners are easy to specify and ready to use. With filterless operation, global certifications and with the remote access controller, makes automation cooling easy for system designers and operations maintenance teams around the world.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.

Applications:

  • Indoor Industrial Automation
  • Machine Tool
  • Automotive
  • Packaging Systems, Material Handling
  • MRO (Maintenance Repair Operation)
  • Specifications:

  • Cooling capacity: 300 Watt to 4000 Watt
  • Voltage: 230 V (50/60 Hz), 115 V (50/60 Hz) and 400/460 V 3-phase (50/60 Hz)
  • Operating temperature range: 10 °C to 55 °C
  • Options:

  • Filter
  • Drain tube kit
  • Remote access control by Comm-Board
  • Finish:

  • Standard RAL 7035 light grey paint color
  • Other colors and textures on request
  • Features:

  • Protection class: IP 54 (internal loop) / UL Type 12
  • Standardized dimensions and cutouts – easy exchange by cutouts and mounting points
  • Slim depth with 3 mounting options: surface, partial recess and full recess mount; mounting options all in the same model; easy changeable
  • Attractive design plastic cover with high, optimized airflow
  • Dust resistant coils for filterless operation
  • High efficiency rotary compressor
  • Active condensate management with heater strip
  • Smart controller with easy setup, status codes and alarm output
  • Door switch capability
  • Terminal block
  • Remote access control - Worldwide monitoring with SNMP, Ethernet/IP, Modbus-TCP and ProfiNet
  • Delivery Comprises:

  • Air conditioner unit
  • Mounting gasket and hardware kit
  • Cutout template
  • Instruction manual
  • Quick start guide
  •  
    Catalog Number Description Width (mm) Depth (mm) Celsius Min. Celsius Max Max Current (A) Weight (kg) Voltage Nominal BTU/Hr. Nominal Watts Height (mm)
    Catalog Number Description Width (mm) Depth (mm) Celsius Min. Celsius Max Max Current (A) Weight (kg) Voltage Nominal BTU/Hr. Nominal Watts Height (mm)
    Indoor Model without Comm-Board 280 140 10 52 / 55 13 13 100 - 120 VAC 1000 300 550.0
    Indoor Model without Comm-Board 280 140 10 55 6 13 200 - 250 VAC 1000 300 550.0
    Indoor Model with Comm-Board 280 140 10 52 / 55 13 13 100 - 120 VAC 1000 300 550.0
    Indoor Model with Comm-Board 280 140 10 55 6 13 200 - 250 VAC 1000 300 550.0
    Indoor Model without Comm-Board 280 206 10 55 20 15 100 - 120 VAC 1700 500 550.0
    Indoor Model without Comm-Board 280 206 10 55 10 15 200 - 250 VAC 1700 500 550.0
    Indoor Model with Comm-Board 280 206 10 55 20 15 100 - 120 VAC 1700 500 550.0
    Indoor Model without Comm-Board 400 259 10 55 34 39 100 - 120 VAC 3400 1000 950.0
    Indoor Model without Comm-Board 400 259 10 55 18 39 200 - 250 VAC 3400 1000 950.0
    Indoor Model without Comm-Board 400 259 10 55 8 45 400 - 460 VAC 3400 1000 950.0
    Indoor Model with Comm-Board 400 259 10 55 34 39 100 - 120 VAC 3400 1000 950.0
    Indoor Model with Comm-Board 400 259 10 55 18 39 200 - 250 VAC 3400 1000 950.0
    Indoor Model with Comm-Board 400 259 10 55 8 45 400 - 460 VAC 3400 1000 950.0
    Indoor Model without Comm-Board 400 259 10 55 34 43 100 - 120 VAC 5000 1500 950.0
    Indoor Model without Comm-Board 400 259 10 55 22 43 200 - 250 VAC 5000 1500 950.0
    Indoor Model without Comm-Board 400 259 10 55 8 43 400 - 460 VAC 5000 1500 950.0
    Indoor Model with Comm-Board 400 259 10 55 34 43 100 - 120 VAC 5000 1500 950.0
    Indoor Model with Comm-Board 400 259 10 55 22 43 200 - 250 VAC 5000 1500 950.0
    Indoor Model with Comm-Board 400 259 10 55 8 43 400 - 460 VAC 5000 1500 950.0
    Indoor Model without Comm-Board 400 259 10 55 41 68 100 - 120 VAC 6800 2000 1580.0
    Indoor Model without Comm-Board 400 259 10 55 24 68 200 - 250 VAC 6800 2000 1580.0
    Indoor Model without Comm-Board 400 259 10 55 9 68 400 - 460 VAC 6800 2000 1580.0
    Indoor Model with Comm-Board 400 259 10 55 41 68 100 - 120 VAC 6800 2000 1580.0
    Indoor Model with Comm-Board 400 259 10 55 24 68 200 - 250 VAC 6800 2000 1580.0
    Indoor Model with Comm-Board 400 259 10 55 9 68 400 - 460 VAC 6800 2000 1580.0
    Indoor Model without Comm-Board 400 259 10 55 56 70 100 - 120 VAC 8500 2500 1580.0
    Indoor Model without Comm-Board 400 259 10 55 33 70 200 - 250 VAC 8500 2500 1580.0
    Indoor Model without Comm-Board 400 259 10 55 11 70 400 - 460 VAC 8500 2500 1580.0
    Indoor Model with Comm-Board 400 259 10 55 56 70 100 - 120 VAC 8500 2500 1580.0
    Indoor Model with Comm-Board 400 259 10 55 33 70 200 - 250 VAC 8500 2500 1580.0
    Indoor Model with Comm-Board 400 259 10 55 11 70 400 - 460 VAC 8500 2500 1580.0
    Indoor Model without Comm-Board 500 340 10 55 15 92 400 - 460 VAC 13500 4000 1580.0
    Indoor Model with Comm-Board 500 340 10 55 15 92 400 - 460 VAC 13500 4000 1580.0
    Indoor Model with Comm-Board 280 206 10 55 10 15 200 - 250 VAC 1700 500 550.0