Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Hazardous Location Heater, ATEX from nVent HOFFMAN
+ / - Hover over image to Zoom

Hazardous Location Heater, ATEX

Industry Standards:

CE Conformity Certificate LCIE (Laboratoire Central des Industries Electriques) LCIE 01 ATEX 6073 EEx d IIC T4/II 2 GD, IP6x T135°C IEC 60529, IP65/I (grounded)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Designed for use in hazardous locations where electronic components require protection from condensation and corrosion, sudden temperature drops and low temperatures.

Features:

  • Maintenance-free
  • High-performance heating cartridge (element)
  • Large convection surface
  • Extruded aluminum heat sink
  • DIN clip for mounting
  • Connection cable: Si HF-JZ 3 x AWG 18 x 3.3 ft. (0.75 mm sq x 1 m)
  • Operating voltage 110-120 VAC
  • Finish:

    Black anodized

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Voltage Nominal Watts Height (mm) Width mm Depth (mm)
    Catalog Number Description Voltage Nominal Watts Height (mm) Width mm Depth (mm)
    Hazardous Location Heater 100 - 120 VAC 100 180.0 118 69