Image for Extra-Deep 30.5-mm Pushbutton Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Extra-Deep 30.5-mm Pushbutton Enclosures, Type 4X

Bulletin Number:

  • PB1S
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to house 30.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Application:

    Designed to house 30.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.<i>See Mild Steel chapter for related mild steel enclosures.</i>

    Specifications:

  • 14 gauge bodies, 16 gauge covers; Type 304 or Type 316 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on door; grounding nut on body
  • 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
  • Enclosures 6.00 x 4.00 x 4.75 in. (152 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Oil-resistant gasket
  • Accessories:

    Industrial Corrosion Inhibitors, Hol-Sealers Hole Seals, Tamper-Resistant Screws
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type
    Catalog Number A in. B in. C in. Gauge Number of Holes T in. Overall L x W in. Mounting G x H in. Y in. Stainless Steel Type
    11.75 10.75 4.75 14 16 10.50 12.75 x 10.97 12.25 x 9.88 2.61 304
    11.75 10.75 4.75 14 16 10.50 12.75 x 10.97 12.25 x 9.88 2.61 316
    4 4 4.75 16 1 3.75 5.00 x 4.22 4.50 x 3.12 2.11 304
    6 4 4.75 14 2 3.75 7.00 x 4.22 6.50 x 3.12 1.98 304
    8 4 4.75 14 3 3.75 9.00 x 4.22 8.50 x 3.12 1.86 304
    10 4 4.75 14 4 3.75 11.00 x 4.22 10.50 x 3.12 1.73 304